SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
Connect a resistor from CLS to VSS to program the classification current according to the IEEE 802.3at standard. The class power assigned should correspond to the maximum average power drawn by the PD during operation. Select RCLS according to Table 7-1. For Class 3 applications, it is recommended to unpopulate RCLS. A compliant PSE will allocate 13 W to either a Class 0 or a Class 3 compliant PD with no difference in PoE system performance.