SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC-DC SUPPLY (VCC) | ||||||
VCUVR | Undervoltage lockout | VVCC rising | 8 | 8.25 | 8.6 | V |
VCUVF | VVCC falling | 5.85 | 6.1 | 6.25 | V | |
VCUVH | Hysteresis(1) | 2 | 2.15 | 2.5 | V | |
IRUN | Operating current, converter switching | VVCC = 10 V, VFB = VRTN = VRSNS , DRAIN with 2-kΩ pull up to 95 V | 2.0 | 2.35 | mA | |
tST | Start-up time, CCC = 1 μF | VDD = 10.2 V, VVCC(0) = 0 V | 0.5 | 1.0 | 2.5 | ms |
VDD = 35 V, VVCC(0) = 0 V | 0.5 | 0.80 | 1.5 | ms | ||
VVC_ST | VCC startup voltage | Measure VVCC during startup, IVCC = 0 mA | 11 | 13 | 15.5 | V |
DC-DC TIMING (FRS) | ||||||
fSW | Switching frequency | VFB = VRSNS = VRTN, Measure at DRAIN | 223 | 248 | 273 | kHz |
DMAX | Duty cycle | VFB = VRSNS = VRTN, Measure at DRAIN | 75% | 77.5% | 80% | |
VSYNC | Synchronization | Input threshold | 2 | 2.2 | 2.4 | V |
FREQUENCY DITHERING RAMP GENERATOR (DTHR) | ||||||
IDTRCH | Charging (sourcing) current | 0.5 V < VDTHR < 1.38 V | 3 x IFRS | µA | ||
47.2 | 49.6 | 52.1 | µA | |||
IDTRDC | Discharging (sinking) current | 0.6 V < VDTHR < 1.5 V | 3 x IFRS | µA | ||
47.2 | 49.6 | 52.1 | µA | |||
VDTUT | Dithering upper threshold | VDTHR rising until IDTHR > 0 | 1.41 | 1.513 | 1.60 | V |
VDTLT | Dithering lower threshold | VDTHR falling until IDTHR < 0 | 0.43 | 0.487 | 0.54 | V |
VDTPP | Dithering pk-pk amplitude | 1.005 | 1.026 | 1.046 | V | |
ERROR AMPLIFIER (FB, COMP) | ||||||
VREFC | Feedback regulation voltage | 1.723 | 1.75 | 1.777 | V | |
IFB_LK | FB leakage current (source or sink) | VFB-RTN = 1.75 V | 0.5 | μA | ||
GBW | Small signal unity gain bandwidth | 0.9 | 1.2 | MHz | ||
AOL | Open loop voltage gain | 70 | 90 | dB | ||
VZDC | 0% duty-cycle threshold | VCOMP falling until DRAIN switching stops | 1.35 | 1.5 | 1.65 | V |
ICOMPH | COMP source current | VFB = VRTN , VCOMP = 3 V | 1 | mA | ||
ICOMPL | COMP sink current | VFB = VVB , VCOMP = 1.25 V | 2.1 | 6 | mA | |
VCOMPH | COMP high voltage | VFB = VVB , 15 kΩ from COMP to RTN | 4 | 5 | V | |
VCOMPL | COMP low voltage | VFB = VVB , 15 kΩ from COMP to VB | 1.1 | V | ||
COMP to CS gain | ΔVCS / ΔVCOMP , 0 V < VCS < 0.5 V | 0.475 | 0.5 | 0.525 | V/V | |
SOFT-START | ||||||
tSS | Soft-start period | 8 | 16 | 24 | ms | |
tCD | Cool-down period | 15 | 20 | 26 | ms | |
CURRENT SENSE (CS) | ||||||
VCSMAX | Maximum threshold voltage | VFB = VRTN, VCS rising | 0.5 | 0.55 | 0.6 | V |
tOFFDEL_ILM | Current limit turnoff delay | VCS = 0.65 V | 25 | 41 | 60 | ns |
tOFFDEL_PW | PWM comparator turnoff delay | VCS = 0.4 V | 25 | 41 | 60 | |
Blanking delay | In addtition to tOFFDEL | 56.5 | 75 | 93.5 | ns | |
VSLOPE | Internal slope compensation voltage | Peak voltage at maximum duty cycle, referred to CS | 120 | 155 | 185 | mV |
ISL_EX | Peak slope compensation current | VFB = VRTN, ICS at maximum duty cycle (ac component) | 30 | 42 | 54 | μA |
Bias current | DC component of CS current | -6.7 | -5 | -3.3 | μA | |
SWITCHING POWER FET (DRAIN, RSNS) | ||||||
BVDSS | Power FET break-down voltage | 150 | V | |||
RDS(ON) | Power FET on resistance | 0.77 | 1.28 | Ω | ||
VSD | Source-to-drain diode forward voltage | IRSNS = 500 mA | 0.6 | 1 | 1.1 | V |
SECONDARY SIDE AUXILIARY POWER (AUX_D, AUX_V) | ||||||
VAUXEN | AUX_D threshold voltage | VAUX_D rising | 1.7 | 2 | 2.3 | V |
VAUXH | Hysteresis (1) | 0.15 | V | |||
Ipullup | AUX_D pullup current | 70 | 100 | 130 | µA | |
VAVL | AUX_V output low voltage | VAUX_D = VVB , 5 KΩ from AUX_V to VB | 50 | mV | ||
THERMAL SHUTDOWN | ||||||
Turnoff temperature | 145 | 159 | 165 | °C | ||
Hysteresis(2) | 13 | °C |