SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage range | VDD, VPD, RTN, GND | 0 | 57 | V | |
VCC to RTN | 0 | 16 | |||
AUX_D to RTN | 0 | VB | |||
CS to RTN | 0 | 2 | |||
DRAIN to GND | 0 | 125 | |||
CP to GND | 0 | 45 | |||
Sinking current | RTN | 350 | mA | ||
Peak current limit | DRAIN, RSNS | 1.6 | A | ||
DRAIN, RSNS, Buck topology with 16% duty-cycle | 2.5 | ||||
Peak sourcing current | CP | 500 | mA | ||
Capacitance | VB(3) | 0.08 | 0.1 | μF | |
VCC | 0.8 | 1 | |||
Resistance | CLS(3) | 30 | Ω | ||
SRF to VB | 100 | ||||
SRR to GND | 15 | ||||
Synchronization pulse width input (when used) | FRS | 35 | ns | ||
TJ | Operating junction temperature | –40 | 125 | °C |