SLVS885I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VDD is the positive input power rail that is derived from the PoE source (PSE). VDD should be bypassed to VSS with a 0.1-μF capacitor as required by the IEEE standard. A transient suppressor diode (TVS), a special type of Zener diode, such as SMAJ58A should be connected from VDD to VSS to protect against overvoltage transients.