SLVS646B September 2006 – November 2018 TPS2376-H
PRODUCTION DATA.
The IEEE 802.3af requires a PD input capacitance between 0.05 μF and 0.12 μF during detection. This capacitor should be located directly adjacent to the TPS2376-H as shown in Figure 13. A 100-V, 10%, X7R ceramic capacitor meets the specification over a wide temperature range.