SLUS634F November 2004 – January 2022 TPS2384
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
A/D bit 7 | A/D bit 6 | A/D bit 5 | A/D bit 4 | A/D bit 3 | A/D bit 2 | A/D bit 1 | A/D bit 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7 | A/D bit 7 | R | 0 | A/D lower bits |
D6 | A/D bit 6 | R | ||
D5 | A/D bit 5 | R | ||
D4 | A/D bit 4 | R | ||
D3 | A/D bit 3 | R | ||
D2 | A/D bit 2 | R | ||
D1 | A/D bit 1 | R | ||
D0 | A/D bit 0 | R |