SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 43h with 1 Data Byte, R/W
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | DID | SR | ||||||
RESET or POR VALUE | 1 | 1 | 1 | SR[4:0] |
Bit Descriptions
DID: Device ID number (111).
SR: Silicon Revision number.