SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VPWR | ||||||
IVPWR | VPWR current consumption | VVPWR = 57 V | 3.5 | 7 | mA | |
VUVLOPW_F | VPWR UVLO falling threshold | Internal oscillator stops operating | 14.5 | 17.5 | V | |
VPUV_F | VPWR Undervoltage falling threshold | VPUV for port de-assertion | 25 | 26.5 | 28 | V |
VUVLOPW_R | VPWR UVLO rising threshold | 15.5 | 18.5 | V | ||
INPUT SUPPLY VDD | ||||||
IVDD | VDD current consumption | 5 | 6 | mA | ||
VUVDD_F | VDD UVLO falling threshold | For port turn off | 2 | 2.2 | 2.4 | V |
VUVDD_R | VDD UVLO rising threshold | 2.4 | 2.6 | 2.8 | V | |
VUVDD_HYS | Hysteresis VDD UVLO(1) | 0.4 | V | |||
DETECTION | ||||||
IDET | Detection current | First detection point,
VVPWR – VDRAINn = 0 V |
145 | 160 | 190 | µA |
2nd detection point,
VVPWR – VDRAINn = 0 V |
235 | 270 | 300 | µA | ||
High Current detection point,
VVPWR – VDRAINn = 0 V |
490 | 540 | 585 | µA | ||
ΔIDET | 2nd – 1st detection currents | At VVPWR – VDRAINn = 0 V | 98 | 110 | 118 | µA |
Vdetect | Open circuit detection voltage | VVPWR – VDRAINn | 17.5 | 19 | 22 | V |
RREJ_LOW | Rejected resistance low range | 0.85 | 15 | kΩ | ||
RREJ_HI | Rejected resistance high range | 33 | 50 | kΩ | ||
RACCEPT | Accepted resistance range | 19 | 25 | 26.5 | kΩ | |
RSHORT | Shorted port threshold | 350 | Ω | |||
ROPEN | Open port threshold | 55 | kΩ | |||
CLASSIFICATION | ||||||
VCLASS | Classification voltage | VVPWR – VDRAINn, VSENn ≥ 0 mV , Iport ≥ 180 µA, | 15.5 | 18.5 | 20.5 | V |
ICLASS_Lim | Classification current limit | VVPWR – VDRAINn = 0 V | 70 | 90 | mA | |
ICLASS_TH | Classification threshold current | Class 0-1 | 5 | 8 | mA | |
Class 1-2 | 13 | 16 | mA | |||
Class 2-3 | 21 | 25 | mA | |||
Class 3-4 | 31 | 35 | mA | |||
Class 4- overcurrent | 45 | 51 | mA | |||
VMARK | Mark voltage | 4 mA ≥ Iport ≥ 180 µA, VVPWR – VDRAINn | 7 | 10 | V | |
IMARK_Lim | Mark sinking current Limit | VVPWR – VDRAINn = 0 V | 10 | 70 | 90 | mA |
GATE | ||||||
VGOH | Gate drive voltage | VGATEn , IGATE = –1 μA | 10 | 12.5 | V | |
IGO- | Gate sinking current with power-on reset, shutdown detected or port turn off command | VGATEn = 5 V | 80 | 100 | mA | |
IGO short– | Gate sinking current with port short-circuit | VGATEn = 5 V, VSENn ≥ VSHORT (or VSHORT2X if 2x mode) | 80 | 100 | 150 | mA |
IGO+ | Gate sourcing current | VGATEn = 0 V, IGATE = 0 | 39 | 50 | 63 | µA |
IGATE = 1 | 18 | 25 | 34 | µA | ||
DRAIN INPUT | ||||||
VPGT | Power good threshold | Measured at VDRAINn | 1.0 | 2.13 | 3 | V |
VSHT | Shorted FET threshold | Measured at VDRAINn | 4 | 6 | 8 | V |
RDRAIN | Resistance from DRAINn to VPWR | Any operating mode except during detection or while the port is ON, including in device reset state | 80 | 100 | 190 | kΩ |
IDRAIN | DRAINn pin bias current | VDRAINn = 48 V, port OFF (not in detection) | 1 | µA | ||
VVPWR - VDRAINn = 30 V, port ON | 75 | 100 | µA | |||
A/D CONVERTER | ||||||
TCONV | Conversion time , A/D #1 to 4 | All ranges, each port current | 0.65 | 0.8 | 1 | ms |
ADCBW(1) | ADC integration bandwidth (–3 dB)(1) | 320 | Hz | |||
TINT_CUR | Integration (averaging) time, current | Each port, port ON current | 80 | 100 | 125 | ms |
TINT_DET | Integration (averaging) time, detection(1) | MAINS bit = 0 | 20 | ms | ||
Powered port voltage conversion scale factor and accuracy | At VVPWR – VDRAINn = 57 V, 0°C to 125°C | 15175 | 15565 | 15955 | Counts | |
At VVPWR – VDRAINn = 44 V, 0°C to 125°C | 11713 | 12015 | 12316 | Counts | ||
At VVPWR – VDRAINn = 57 V, –40°C to 125°C | 15020 | 15565 | 16110 | Counts | ||
At VVPWR – VDRAINn = 44 V, –40°C to 125°C | 11594 | 12015 | 12436 | Counts | ||
Powered port current conversion scale factor and accuracy | At port current = 770 mA | 12300 | 12616 | 12932 | Counts | |
At port current = 7.5 mA | 90 | 123 | 156 | Counts | ||
Input voltage conversion scale factor and accuracy | At VVPWR = 57 V | 15175 | 15565 | 15955 | Counts | |
At VVPWR = 44 V | 11713 | 12015 | 12316 | Counts | ||
VOS | Powered port voltage conversion offset | At VVPWR – VDRAINn = 0.3 V | 0 | 600 | mV | |
δV/VPORT | Voltage reading accuracy | At 44 V to 57 V –40°C to 125°C | –3.5% | 3.5% | ||
At 44 V to 57 V 0°C to 125°C | –2.5% | 2.5% | ||||
δI/Iport | Current reading accuracy | At 50 mA to 770 mA | –2.5% | 2.5% | ||
PORT CURRENT SENSE | ||||||
VCUT | ICUT limit | VDRAINn = 0 V, ICUT port n[2:0] = 000, default | 90.60 | 95.37 | 100.14 | mV |
VDRAINn = 0 V, ICUT port n[2:0] = 001 | 26.65 | 28.05 | 29.45 | mV | ||
VDRAINn = 0 V, ICUT port n[2:0] = 010 | 49.42 | 52.02 | 54.62 | mV | ||
VDRAINn = 0 V, ICUT port n[2:0] = 110 | 156.27 | 164.5 | 172.72 | mV | ||
VDRAINn = 0 V, ICUT port n[2:0] = 111 | 222.87 | 234.6 | 246.33 | mV | ||
δICUT/ICUT | ICUT tolerance | –5% | 5% | |||
VINRUSH | IInrush limit | At port turn on,
VVPWR – VDRAINn = 1 V |
10 | 23 | 31 | mV |
VVPWR - VDRAINn = 10 V | 20 | 33 | 46 | mV | ||
VVPWR - VDRAINn = 30 V | 102 | 114.7 | mV | |||
VVPWR – VDRAINn = 55 V | 102 | 114.7 | mV | |||
VLIM | ILIM limit with PoEPn = 0 | VDRAINn = 1 V | 102 | 114.7 | mV | |
VDRAINn = 13 V | 102 | 114.7 | mV | |||
VDRAINn = 30 V | 15 | 23 | 31 | mV | ||
VDRAINn = 48 V | 15 | 23 | 31 | mV | ||
VLIM2X | ILIM limit with PoEPn = 1 | VDRAINn = 1 V | 260 | 270.3 | 285 | mV |
VDRAINn = 10 V | 127 | 140 | 153 | mV | ||
VDRAINn = 30 V | 15 | 23 | 31 | mV | ||
VDRAINn = 48 V | 15 | 23 | 31 | mV | ||
VSHORT | ISHORT threshold with PoEPn = 0 | Threshold for GATE to be less than 1 V,
2 μs after application of pulse |
140 | 183 | mV | |
VSHORT2X | ISHORT threshold with PoEPn = 1 | 357 | 408 | mV | ||
IBIAS | Sense pin bias current | Port ON or during class | -2.25 | 0 | µA | |
VI(min) | Disconnect threshold | DCTHn = 00, default | 1.275 | 2.55 | mV | |
DCTHn = 01 | 2.55 | 5.1 | mV | |||
DCTHn = 10 | 5.1 | 10.2 | mV | |||
DCTHn = 11 | 8.5 | 17 | mV | |||
DIGITAL INTERFACE AT VVDD = 3.3 V | ||||||
VIH | Digital input high | 2.1 | V | |||
VIL | Digital input low | 0.9 | V | |||
VIT_HYS | Input voltage hysteresis (SCL, SDAI, AIN, A3, RESET, SHTDWN) | 0.17 | V | |||
VOL | Digital output Low, SDAO | IOL = 9 mA | 0.4 | V | ||
Digital output Low, INT | IOL = 3 mA | 0.4 | V | |||
Rpullup | Pullup resistor to VDD | RESET, AIN, A3, SHTDWN | 30 | 50 | 80 | kΩ |
AOUT OUTPUT | ||||||
VOL_AOUT | AOUT output low voltage | During slave address programming, IAOUT = 1 mA | 0.7 | V | ||
EEPROM (I2C Slave Address) | ||||||
nEE_cyc | EEPROM endurance | 40 V < VVPWR < 57 V | 25 | cycles | ||
tWC | Write cycle time (byte or page) | 40 V < VVPWR < 57 V | 10 | 100 | ms | |
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | Temperature rising | 143 | 154 | 161 | °C |
Hysteresis(1) | 8 | °C |