SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
AIN: Used to program the I2C slave device address. This pin is internally pulled up to VDD. See I2C Slave Address and AUTO Bit Programming for more details.
AOUT: Used to program the I2C slave device address for multiple devices. See I2C Slave Address and AUTO Bit Programming for more details. AOUT is open drain.
A3: I2C A3 address input, used during normal operation and during slave address programming. This pin is internally pulled up to VDD.
INT: Interrupt output. This pin asserts low when a bit in the interrupt register is asserted. This pin is updated between I2C transactions. This output is open-drain. Interrupt functional diagram is shown in Figure 43.
SCL: Serial clock input for I2C bus. Requires an external pull-up resistor to VDD.
SDAI: Serial data input for I2C bus. Requires an external pull-up resistor to VDD. This pin can be connected to SDAO for non-isolated systems. See Figure 50.
SDAO: Open-drain I2C bus output data line. Requires an external resistive pull up. The TPS23861 uses separate SDAO and SDAI lines to allow optoisolated I2C interface. SDAO can be connected to SDAI for non-isolated systems.
NOTE
Both VPWR and VDD must be present for proper system level I2C operation.