SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 2Ch with 1 Data Byte, Read Only
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Temp[7:0] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Die temperature register.
Bit Descriptions
Temp[7:0]: 8-bit data conversion result of temperature. The equation defining the temperature measured is:
where
NOTE
Temperature sensor performance is only typical, not production tested and not ensured.