Unless otherwise noted, measurements taken on the TPS23880 EVM and Sifos PSA-3000
PowerSync Analyzer with PSA3202 test cards. Test conditions are
TJ = 25 °C, VVDD = 3.3 V, VVPWR = 54
V, VDGND = VAGND, DGND, KSENSA, KSENSB, KSENSC and
KSENSD connected to AGND, and all outputs are unloaded, 2xFBn = 0. Positive
currents are into pins. RS = 0.255 Ω, to KSENSA (SEN1 or SEN2), to KSENSB (SEN3 or SEN4), to
KSENSC (SEN5 or SEN6) or to KSENSD (SEN7 or SEN8). All voltages are with
respect to AGND unless otherwise noted. Operating registers loaded with
default values unless otherwise noted.
Unless otherwise noted, measurements taken on the TPS23880 EVM and Sifos PSA-3000
PowerSync Analyzer with PSA3202 test cards. Test conditions are
TJ = 25 °C, VVDD = 3.3 V, VVPWR = 54
V, VDGND = VAGND, DGND, KSENSA, KSENSB, KSENSC and
KSENSD connected to AGND, and all outputs are unloaded, 2xFBn = 0. Positive
currents are into pins. RS = 0.255 Ω, to KSENSA (SEN1 or SEN2), to KSENSB (SEN3 or SEN4), to
KSENSC (SEN5 or SEN6) or to KSENSD (SEN7 or SEN8). All voltages are with
respect to AGND unless otherwise noted. Operating registers loaded with
default values unless otherwise noted.
Figure 10-4 2-Pair
ILIM Foldback and Turn Off. Unless otherwise noted, measurements taken on the TPS23880 EVM and Sifos PSA-3000
PowerSync Analyzer with PSA3202 test cards. Test conditions are
TJ = 25 °C, VVDD = 3.3 V, VVPWR = 54
V, VDGND = VAGND, DGND, KSENSA, KSENSB, KSENSC and
KSENSD connected to AGND, and all outputs are unloaded, 2xFBn = 0. Positive
currents are into pins. RS = 0.255 Ω, to KSENSA (SEN1 or SEN2), to KSENSB (SEN3 or SEN4), to
KSENSC (SEN5 or SEN6) or to KSENSD (SEN7 or SEN8). All voltages are with
respect to AGND unless otherwise noted. Operating registers loaded with
default values unless otherwise noted.
Figure 10-6 4-Pair ILIM Foldback and Turn Off
Figure 10-8 4-Pair Backoff Due to 4PPCut Fault
Figure 10-5 2-Pair Backoff
due to PCut Fault
Figure 10-7 4-Pair Backoff Due to ILIM Fault
Figure 10-9 4-Pair Single Signature Class 0-4 Disconnect
Figure 10-10 2-Pair Open
Circuit Detection Signature
Figure 10-12 4-Pair Low Resistance (11kΩ) Detection Signature
Figure 10-14 2-Pair
Semi-Auto Mode Discovery with a Valid Class 0-3 Load
Figure 10-11 4-Pair Open Circuit Detection Signature
Figure 10-13 4-Pair High Resistance (36kΩ) Detection Signature
Figure 10-15 2-Pair 1-Finger
Classification and Turn On
Figure 10-16 2-Pair 3-Finger
Classification and Turn On
Figure 10-18 4-Pair Single Signature Discovery and Turn On from Semi-Auto Mode
Figure 10-20 4-Pair Single Signature 3-Finger Classification and Turn On
Figure 10-17 4-Pair Semi-Auto Mode Discovery with a Valid Single Signature Class 0-3
Load
Figure 10-19 4-Pair Single Signature 1-Finger Classification and Turn On
Figure 10-21 4-Pair Single Signature 4-Finger Classification and Turn On
Figure 10-22 4-Pair Single Signature 5-Finger Classification and Turn On
Figure 10-24 4-Pair Dual Signature Discovery and Turn On from Semi-Auto Mode
Figure 10-26 4-Pair Dual Signature 3-Finger Classification and Turn On
Figure 10-23 4-Pair Semi-Auto Mode Discovery with a Valid Dual Signature Class 4D
Load
Figure 10-25 4-Pair Dual Signature 1-Finger Classification and Turn On
Figure 10-27 4-Pair Dual Signature 4-Finger Classification and Turn On