SLVSF02E march 2019 – may 2023 TPS23881
PRODUCTION DATA
KEY FEATURES | TPS23880 | TPS23881 | TPS23882 |
---|---|---|---|
Compatible with TI's FirmPSE system firmware | N/A | Yes | Yes |
Pin-to-Pin compatible | Yes | Yes | Yes |
Number of PSE channels | 8 | 8 | 8 |
Supported IEEE 802.3 PSE types | PoE 2 802.3bt Type 3 or 4 (2 or 4 Pair) |
PoE 2 802.3bt Type 3 or 4 (2 or 4 Pair) |
PoE 2 802.3bt Type 3 (2-Pair) |
RSENSE | 0.255 Ω | 0.200 Ω | 0.200 Ω |
2-Pair PCUT programmable ranges | 0.5 W to 54 W | 2 W to 65 W | 2 W to 65 W |
4-Pair PCUT programmable ranges | 0.5 W to 108 W | 4 W to 127 W | N/A |
90+ W 4-pair PCUT accuracy | ±3.0% | ±2.5% | N/A |
Channel capacitance measurement range | N/A | 1 µF to 12 µF | 1 µF to 12 µF |
ULA packaging | No | Yes (TPS23881A) | N/A |
I2C Programmable SRAM memory | 16 kB | 16 kB | 16 kB |