SLVSF02E march 2019 – may 2023 TPS23881
PRODUCTION DATA
COMMAND = 2Ch with 1 Data Byte, Read Only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP7 | TEMP6 | TEMP5 | TEMP4 | TEMP3 | TEMP2 | TEMP1 | TEMP0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | ||||
---|---|---|---|---|---|---|---|---|
7–0 | TEMP7–TEMP0 | R | 0 | Bit
Descriptions: Data conversion result. The I2C data
transmission is a 1-byte transfer. 8-bit Data conversion result of temperature, from –20°C to 125°C. The update rate is around once per second. The equation defining the temperature measured is:
T = –20 + N × TSTEP Where TSTEP is defined below as well as the full scale value: |
||||
Mode | Full Scale Value | TSTEP | ||||||
Any | 146.2°C | 0.652°C | ||||||