SLVSF02E march 2019 – may 2023 TPS23881
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VPWR | ||||||
IVPWR | VPWR Current consumption | VVPWR = 54 V | 10 | 12.5 | mA | |
VUVLOPW_F | VPWR UVLO falling threshold | Check internal oscillator stops operating | 14.5 | 17.5 | V | |
VUVLOPW_R | VPWR UVLO rising threshold | 15.5 | 18.5 | V | ||
VPUV_F | VPWR Undervoltage falling threshold | VPUV threshold | 25 | 26.5 | 28 | V |
INPUT SUPPLY VDD | ||||||
IVDD | VDD Current consumption | 6 | 12 | mA | ||
VUVDD_F | VDD UVLO falling threshold | For channel deassertion | 2.1 | 2.25 | 2.4 | V |
VUVDD_R | VDD UVLO rising threshold | 2.45 | 2.6 | 2.75 | V | |
VUVDD_HYS | Hysteresis VDD UVLO | 0.35 | V | |||
VUVW_F | VDD UVLO warning threshold | VDD falling | 2.6 | 2.8 | 3 | V |
A/D CONVERTERS | ||||||
TCONV_I | Conversion time | All ranges, each channel | 0.64 | 0.8 | 0.96 | ms |
TCONV_V | Conversiontime | All ranges, each channel | 0.82 | 1.03 | 1.2 | ms |
TINT_CUR | Integration time, Current | Each channel, channel ON current | 82 | 102 | 122 | ms |
TINT_DET | Integration time, Detection | 13.1 | 16.6 | 20 | ms | |
TINT_channelV | Integration time, Channel Voltage | channel powered | 3.25 | 4.12 | 4.9 | ms |
TINT_inV | Integration time, Input Voltage | 3.25 | 4.12 | 4.9 | ms | |
Input voltage conversion scale factor and accuracy | VVPWR = 57 V | 15175 | 15565 | 15955 | Counts | |
55.57 | 57 | 58.43 | V | |||
VVPWR = 44 V | 11713 | 12015 | 12316 | Counts | ||
42.89 | 44 | 45.10 | V | |||
Powered Channel voltage conversion scale factor and accuracy | VVPWR - VDRAINn = 57 V | 15175 | 15565 | 15955 | Counts | |
55.57 | 57 | 58.43 | V | |||
VVPWR - VDRAINn = 44 V | 11713 | 12015 | 12316 | Counts | ||
42.89 | 44 | 45.10 | V | |||
δV/VChannel | Voltage reading accuracy | –2.5 | 2.5 | % | ||
Powered Channel current conversion scale factor and accuracy | Channel current = 770 mA | 8431 | 8604 | 8776 | Counts | |
754.5 | 770 | 785.4 | mA | |||
Channel Current = 100 mA | 1084 | 1118 | 1152 | Counts | ||
97 | 100 | 103 | mA | |||
δI/IChannel | Current reading accuracy | Channel Current =100 mA | –3 | 3 | % | |
Channel Current =770 mA | –2 | 2 | ||||
Powered Channel current ful scale output | Channel currents = 1.5 A, 2xFBn = 1 | 14959 | 15671 | Counts | ||
1.34 | 1.400 | A | ||||
σI | Current Reading Repeatability | Full Scale reading | –7.5 | 7.5 | mA | |
δR/RChannel | Resistance reading accuracy | 15 kΩ ≤ RChannel ≤ 33 kΩ, CChannel ≤ 0.25 µF | –7 | 7 | % | |
Ibias | Sense Pin bias current | Channel ON or during class | –2.5 | 0 | µA | |
GATE 1-8 | ||||||
VGOH | Gate drive voltage | VGATEn , IGATE = -1 µA | 10 | 12.5 | V | |
IGO- | Gate sinking current with Power-on Reset, OSS detected or channel turnoff command | VGATEn = 5 V | 60 | 100 | 190 | mA |
IGO short- | Gate sinking current with channel short-circuit | VGATEn = 5 V, VSENn ≥ Vshort (or Vshort2X if 2X mode) | 60 | 100 | 190 | mA |
IGO+ | Gate sourcing current | VGATEn = 0 V, default selection | 39 | 50 | 63 | µA |
tD_off_OSS | Gate turnoff time from 1-bit OSS input | From OSS to VGATEn < 1 V, VSENn = 0 V, MbitPrty = 0 | 1 | 5 | µs | |
tOSS_OFF | Gate turnoff time from 3-bit OSS input | From Start bit falling edge to VGATEn < 1 V, VSENn = 0 V, MbitPrty = 1 | 72 | 104 | µs | |
tP_off_CMD | Gate turnoff time from channel turnoff command | From Channel off command (POFFn = 1) to VGATEn < 1 V, VSENn = 0 V | 300 | µs | ||
tP_off_RST | Gate turnoff time with /RESET | From /RESET low to VGATEn < 1 V, VSENn = 0 V | 1 | 5 | µs | |
DRAIN 1-8 | ||||||
VPGT | Power-Good threshold | Measured at VDRAINn | 1 | 2.13 | 3 | V |
VSHT | Shorted FET threshold | Measured at VDRAINn | 4 | 6 | 8 | V |
RDRAIN | Resistance from DRAINn to VPWR | Any operating mode except during detection or while the Channel is ON, including in device RESET state | 80 | 100 | 190 | kΩ |
AUTOCLASS | ||||||
tClass_ACS | Start of Autoclass Detection | Measured from the start of Class | 90 | 100 | ms | |
tAUTO_PSE1 | Start of Autoclass Power Measurement | Measured from the end of Inrush | 1.4 | 1.6 | s | |
Measured from setting the MACx bit while channel is already powered | 10 | ms | ||||
tAUTO | Duration of Autoclass Power Measurement | 1.7 | 1.8 | 1.9 | s | |
tAUTO_window | Autoclass Power Measurement Sliding Window | 0.15 | 0.3 | s | ||
PAC | Autoclass Channel Power conversion scale factor and accuracy | VPWR = 52 V, VDRAINn = 0 V, Channel current = 770 mA | 76 | 80 | 84 | Counts |
VPWR = 50 V, VDRAINn = 0 V, Channel current = 100 mA | 9 | 10 | 11 | |||
DETECTION | ||||||
IDISC | Detection current | First and 3rd detection points VVPWR - VDRAINn = 0 V | 145 | 160 | 190 | µA |
2nd and 4th detection points VVPWR - VDRAINn = 0 V | 235 | 270 | 300 | |||
ΔIDISC | 2nd – 1st detection currents | VVPWR - VDRAINn = 0 V | 98 | 110 | 118 | µA |
Vdet_open | Open circuit detection voltage | Measured as VVPWR - VDRAINn | 23.5 | 26 | 29 | V |
RREJ_LOW | Rejected resistance low range | 0.86 | 15 | kΩ | ||
RREJ_HI | Rejected resistance high range | 33 | 100 | kΩ | ||
RACCEPT | Accepted resistance range | 19 | 25 | 26.5 | kΩ | |
RSHORT | Shorted Channel threshold | 360 | Ω | |||
ROPEN | Open Channel Threshold | 400 | kΩ | |||
tDET | Detection Duration | Time to complete a detection, 4Pxx = 0 | 275 | 350 | 425 | ms |
tCC | Connection Check Duration | Time to complete connection check after a valid detection, 4Pxx = 1 | 150 | 400 | ms | |
tDET_BOFF | Detect backoff pause between discovery attempts | VVPWR - VDRAINn > 2.5 V | 300 | 400 | 500 | ms |
VVPWR - VDRAINn < 2.5 V | 20 | 100 | ms | |||
tDET_DLY | Detection delay | From command or PD attachment to Channel detection complete 4Pxx = 0 | 590 | ms | ||
Capactance Measurement | Cport = 10uF | 8.5 | 10 | 11.5 | uF | |
CLASSIFICATION | ||||||
VCLASS | Classification Voltage | VVPWR - VDRAINn, VSENn ≥ 0 mV Ichannel ≥ 180 µA | 15.5 | 18.5 | 20.5 | V |
ICLASS_Lim | Classification Current Limit | VVPWR - VDRAINn = 0 V | 65 | 75 | 90 | mA |
ICLASS_TH | Classification Threshold Current | Class 0-1 | 5 | 8 | mA | |
Class 1-2 | 13 | 16 | mA | |||
Class 2-3 | 21 | 25 | mA | |||
Class 3-4 | 31 | 35 | mA | |||
Class 4-Class overcurrent | 45 | 51 | mA | |||
tLCE | Classification Duration (1st Finger) | From detection complete | 95 | 105 | ms | |
tCLE2-5 | Classification Duration (2nd- 5th Finger) | From Mark complete | 6.5 | 12 | ms | |
MARK | ||||||
VMARK | Mark Voltage | 4 mA ≥ IChannel ≥ 180 µA VVPWR - VDRAINn | 7 | 10 | V | |
IMARK_Lim | Mark Sinking Current Limit | VVPWR - VDRAINn = 0 V | 60 | 75 | 90 | mA |
tME | Mark Duration | 6 | 12 | ms | ||
DC DISCONNECT | ||||||
VIMIN | DC disconnect threshold | DCDTxx = 0 | 0.8 | 1.3 | 1.8 | mV |
DCDTxx = 1 | 0.4 | 0.9 | 1.4 | mV | ||
tMPDO | PD Maintain Power signature dropout time limit | TMPDO = 00 | 320 | 400 | ms | |
TMPDO = 01 | 75 | 100 | ms | |||
TMPDO = 10 | 150 | 200 | ms | |||
TMPDO = 11 | 600 | 800 | ms | |||
tMPS | PD Maintain Power Signature time for validity | 2.5 | 3 | ms | ||
PORT POWER POLICING | ||||||
δPCUT/PCUT | PCUT tolerance | POL ≤ 15W | 0 | 5 | 10 | % |
δPCUT/PCUT | PCUT tolerance | 15W < POL < 90W | 0 | 3 | 6 | % |
δPCUT/PCUT | PCUT tolerance | POL ≥ 90W | 0 | 2.5 | 5 | % |
tOVLD | PCUT time limit | TOVLD = 00 | 50 | 70 | ms | |
TOVLD = 01 | 25 | 35 | ||||
TOVLD = 10 | 100 | 140 | ||||
TOVLD = 11 | 200 | 280 | ||||
PORT CURRENT INRUSH | ||||||
VInrush | IInrush limit, ALTIRNn = 0 | VVPWR - VDRAINn = 1 V | 19 | 30 | 41 | mV |
VVPWR - VDRAINn = 10 V | 19 | 30 | 41 | |||
VVPWR - VDRAINn = 15 V | 33 | 44 | 55 | |||
VVPWR - VDRAINn = 30 V | 80 | 90 | ||||
VVPWR - VDRAINn = 55 V | 80 | 90 | ||||
IInrush limit, ALTIRNn = 1 | VVPWR - VDRAINn = 1 V | 19 | 30 | 41 | ||
VVPWR - VDRAINn = 10 V | 36 | 47 | 58 | |||
VVPWR - VDRAINn = 15 V | 53 | 64 | 75 | |||
VVPWR - VDRAINn = 30 V | 80 | 90 | ||||
VVPWR - VDRAINn = 55 V | 80 | 90 | ||||
tSTART | Maximum current limit duration in start-up | TSTART = 00 | 50 | 70 | ms | |
TSTART = 01 | 25 | 35 | ||||
TSTART = 10 | 100 | 140 | ||||
PORT CURRENT FOLDBACK | ||||||
VLIM | ILIM 1X limit, 2xFB = 0 and ALTFBn = 0 | VDRAINn = 1 V | 80 | 90 | mV | |
VDRAINn = 15 V | 80 | 90 | ||||
VDRAINn = 30 V | 51 | 58 | 65 | |||
VDRAINn = 50 V | 23 | 30 | 37 | |||
ILIM 1X limit, 2xFB = 0 and ALTFBn = 1 | VDRAINn = 1 V | 80 | 90 | |||
VDRAINn = 25 V | 80 | 90 | ||||
VDRAINn = 40 V | 45 | 51 | 57 | |||
VDRAINn = 50 V | 23 | 30 | 37 | |||
VLIM2X | ILIM 2X limit, 2xFB = 1 and ALTFBn = 0 | VDRAINn = 1 V | 245 | 250 | 262 | mV |
VDRAINn = 10 V | 164 | 180 | 196 | |||
VDRAINn = 30 V | 51 | 58 | 64 | |||
VDRAINn = 50 V | 23 | 30 | 37 | |||
ILIM 2X limit, 2xFB = 1 and ALTFBn = 1 | VDRAINn = 1 V | 245 | 250 | 262 | ||
VDRAINn = 20 V | 139 | 147 | 155 | |||
VDRAINn = 40 V | 45 | 51 | 57 | |||
VDRAINn = 50 V | 23 | 30 | 37 | |||
tLIM | ILIM time limit | 2xFBn = 0 | 55 | 60 | 65 | ms |
2xFBn = 1 | TLIM = 00 | 55 | 60 | 65 | ||
TLIM = 01 | 15 | 16 | 17 | |||
TLIM = 10 | 10 | 11 | 12 | |||
TLIM = 11 | 6 | 6.5 | 7 | |||
SHORT CIRCUIT DETECTION | ||||||
Vshort | ISHORT threshold in 1X mode and during inrush | 205 | 245 | mV | ||
Vshort2X | ISHORT threshold in 2X mode | 280 | 320 | |||
tD_off_SEN | Gate turnoff time from SENn input | 2xFBn = 0, VDRAINn = 1 V From VSENn pulsed to 0.425 V. | 0.9 | µs | ||
2xFBn = 1, VDRAINn = 1 V From VSENn pulsed to 0.62 V. | 0.9 | |||||
CURRENT FAULT RECOVERY (BACKOFF) TIMING | ||||||
ted | Error delay timing. Delay before next attempt to power a channel following power removal due to error condition | PCUT , ILIM or IInrush fault Semi-auto mode | 0.8 | 1 | 1.2 | s |
δIfault | Duty cycle of Ichannel with current fault | 5.5 | 6.7 | % | ||
THERMAL SHUTDOWN | ||||||
Shutdown temperature | Temperature rising | 135 | 146 | °C | ||
Hysteresis | 7 | °C | ||||
DIGITAL I/O (SCL, SDAI, A1-A4, /RESET, OSS unless otherwise stated) | ||||||
VIH | Digital input High | 2.1 | V | |||
VIL | Digital input Low | 0.9 | V | |||
VIT_HYS | Input voltage hysteresis | 0.17 | V | |||
VOL | Digital output Low | SDAO at 9mA | 0.4 | V | ||
Digital output Low | /INT at 3mA | 0.4 | V | |||
Rpullup | Pullup resistor to VDD | /RESET, A1-A4, TEST0 | 30 | 50 | 80 | kΩ |
Rpulldown | Pulldown resistor to DGND | OSS, TEST1, TEST2 | 30 | 50 | 80 | kΩ |
tFLT_INT | Fault to /INT assertion | Time to internally register an Interrupt fault, from Channel turn off | 50 | 500 | µs | |
TRESETmin | /RESET input minimum pulse width | 5 | µs | |||
Tbit_OSS | 3-bit OSS bit period | MbitPrty = 1 | 24 | 25 | 26 | µs |
tOSS_IDL | Idle time between consecutive shutdown code transmission in 3-bit mode | MbitPrty = 1 | 48 | 50 | µs | |
tr_OSS | Input rise time of OSS in 3-bit mode | 0.8 V → 2.3 V, MbitPrty = 1 | 1 | 300 | ns | |
tf_OSS | Input fall time of OSS in 3-bit mode | 2.3 V → 0.8 V, MbitPrty = 1 | 1 | 300 | ns | |
I2C TIMING REQUIREMENTS | ||||||
tPOR | Device power-on reset delay | 20 | ms | |||
fSCL | SCL clock frequency | 10 | 400 | kHz | ||
tLOW | LOW period of the clock | 0.5 | µs | |||
tHIGH | HIGH period of the clock | 0.26 | µs | |||
tfo | SDAO output fall time | SDAO, 2.3 V → 0.8 V, Cb = 10 pF, 10 kΩ pull-up to 3.3 V | 10 | 50 | ns | |
SDAO, 2.3 V → 0.8 V, Cb = 400 pF, 1.3 kΩ pull-up to 3.3 V | 10 | 50 | ns | |||
CI2C | SCL capacitance | 10 | pF | |||
CI2C_SDA | SDAI, SDAO capacitance | 6 | pF | |||
tSU,DATW | Data setup tme (Write operation) | 50 | ns | |||
tHD,DATW | Data hold time (Write operation) | 0 | ns | |||
tHD,DATR | Data hold time (Read operation) | 150 | 400 | ns | ||
tfSDA | Input fall times of SDAI | 2.3 V → 0.8 V | 20 | 120 | ns | |
trSDA | Input rise times of SDAI | 0.8 V → 2.3 V | 20 | 120 | ns | |
tr | Input rise time of SCL | 0.8 V → 2.3 V | 20 | 120 | ns | |
tf | Input fall time of SCL | 2.3 V → 0.8 V | 20 | 120 | ns | |
tBUF | Bus free time between a STOP and START condition | 0.5 | µs | |||
tHD,STA | Hold time After (Repeated) START condition | 0.26 | µs | |||
tSU,STA | Repeated START condition setup time | 0.26 | µs | |||
tSU,STO | STOP condition setup time | 0.26 | µs | |||
tDG | Suppressed spike pulse width, SDAI and SCL | 50 | ns | |||
tWDT_I2C | I2C Watchdog trip delay | 1.1 | 2.2 | 3.3 | sec |