SLVSHI5 April   2024 TPS23881B

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1. 5.1 Detailed Pin Description
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 Timing Diagrams
  9. Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Operating Modes
        1. 8.1.1.1 Auto
        2. 8.1.1.2 Semiauto
        3. 8.1.1.3 Manual and Diagnostic
        4. 8.1.1.4 Power Off
      2. 8.1.2 PoE Compliance Terminology
      3. 8.1.3 Channel versus Port Terminology
      4. 8.1.4 Requested Class versus Assigned Class
      5. 8.1.5 Power Allocation and Power Demotion
      6. 8.1.6 Programmable SRAM
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Port Remapping
      2. 8.3.2 Port Power Priority
      3. 8.3.3 Analog-to-Digital Converters (ADC)
      4. 8.3.4 I2C Watchdog
      5. 8.3.5 Current Foldback Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Detection
      2. 8.4.2 Connection Check
      3. 8.4.3 Classification
      4. 8.4.4 DC Disconnect
    5. 8.5 I2C Programming
      1. 8.5.1 I2C Serial Interface
    6. 8.6 Register Maps
      1. 8.6.1 Complete Register Set
      2. 8.6.2 Detailed Register Descriptions
        1. 8.6.2.1  INTERRUPT Register
        2. 8.6.2.2  INTERRUPT MASK Register
        3. 8.6.2.3  POWER EVENT Register
        4. 8.6.2.4  DETECTION EVENT Register
        5. 8.6.2.5  FAULT EVENT Register
        6. 8.6.2.6  START/ILIM EVENT Register
        7. 8.6.2.7  SUPPLY and FAULT EVENT Register
          1. 8.6.2.7.1 Detected SRAM Faults and "Safe Mode"
        8. 8.6.2.8  CHANNEL 1 DISCOVERY Register
        9. 8.6.2.9  CHANNEL 2 DISCOVERY Register
        10. 8.6.2.10 CHANNEL 3 DISCOVERY Register
        11. 8.6.2.11 CHANNEL 4 DISCOVERY Register
        12. 8.6.2.12 POWER STATUS Register
        13. 8.6.2.13 PIN STATUS Register
        14. 8.6.2.14 OPERATING MODE Register
        15. 8.6.2.15 DISCONNECT ENABLE Register
        16. 8.6.2.16 DETECT/CLASS ENABLE Register
        17. 8.6.2.17 Power Priority / 2Pair PCUT Disable Register Name
        18. 8.6.2.18 TIMING CONFIGURATION Register
        19. 8.6.2.19 GENERAL MASK Register
        20. 8.6.2.20 DETECT/CLASS RESTART Register
        21. 8.6.2.21 POWER ENABLE Register
        22. 8.6.2.22 RESET Register
        23. 8.6.2.23 ID Register
        24. 8.6.2.24 Connection Check and Auto Class Status Register
        25. 8.6.2.25 2-Pair Police Ch-1 Configuration Register
        26. 8.6.2.26 2-Pair Police Ch-2 Configuration Register
        27. 8.6.2.27 2-Pair Police Ch-3 Configuration Register
        28. 8.6.2.28 2-Pair Police Ch-4 Configuration Register
        29. 8.6.2.29 Capacitance (Legacy PD) Detection
        30. 8.6.2.30 Power-on Fault Register
        31. 8.6.2.31 PORT RE-MAPPING Register
        32. 8.6.2.32 Channels 1 and 2 Multi Bit Priority Register
        33. 8.6.2.33 Channels 3 and 4 Multi Bit Priority Register
        34. 8.6.2.34 4-Pair Wired and Port Power Allocation Register
        35. 8.6.2.35 4-Pair Police Ch-1 and 2 Configuration Register
        36. 8.6.2.36 4-Pair Police Ch-3 and 4 Configuration Register
        37. 8.6.2.37 TEMPERATURE Register
        38. 8.6.2.38 4-Pair Fault Configuration Register
        39. 8.6.2.39 INPUT VOLTAGE Register
        40. 8.6.2.40 CHANNEL 1 CURRENT Register
        41. 8.6.2.41 CHANNEL 2 CURRENT Register
        42. 8.6.2.42 CHANNEL 3 CURRENT Register
        43. 8.6.2.43 CHANNEL 4 CURRENT Register
        44. 8.6.2.44 CHANNEL 1 VOLTAGE Register
        45. 8.6.2.45 CHANNEL 2 VOLTAGE Register
        46. 8.6.2.46 CHANNEL 3 VOLTAGE Register
        47. 8.6.2.47 CHANNEL 4 VOLTAGE Register
        48. 8.6.2.48 2x FOLDBACK SELECTION Register
        49. 8.6.2.49 FIRMWARE REVISION Register
        50. 8.6.2.50 I2C WATCHDOG Register
        51. 8.6.2.51 DEVICE ID Register
        52. 8.6.2.52 CHANNEL 1 DETECT RESISTANCE Register
        53. 8.6.2.53 CHANNEL 2 DETECT RESISTANCE Register
        54. 8.6.2.54 CHANNEL 3 DETECT RESISTANCE Register
        55. 8.6.2.55 CHANNEL 4 DETECT RESISTANCE Register
        56. 8.6.2.56 CHANNEL 1 DETECT CAPACITANCE Register
        57. 8.6.2.57 CHANNEL 2 DETECT CAPACITANCE Register
        58. 8.6.2.58 CHANNEL 3 DETECT CAPACITANCE Register
        59. 8.6.2.59 CHANNEL 4 DETECT CAPACITANCE Register
        60. 8.6.2.60 CHANNEL 1 ASSIGNED CLASS Register
        61. 8.6.2.61 CHANNEL 2 ASSIGNED CLASS Register
        62. 8.6.2.62 CHANNEL 3 ASSIGNED CLASS Register
        63. 8.6.2.63 CHANNEL 4 ASSIGNED CLASS Register
        64. 8.6.2.64 AUTO CLASS CONTROL Register
        65. 8.6.2.65 CHANNEL 1 AUTO CLASS POWER Register
        66. 8.6.2.66 CHANNEL 2 AUTO CLASS POWER Register
        67. 8.6.2.67 CHANNEL 3 AUTO CLASS POWER Register
        68. 8.6.2.68 CHANNEL 4 AUTO CLASS POWER Register
        69. 8.6.2.69 ALTERNATIVE FOLDBACK Register
        70. 8.6.2.70 SRAM CONTROL Register
          1. 8.6.2.70.1 SRAM START ADDRESS (LSB) Register
          2. 8.6.2.70.2 SRAM START ADDRESS (MSB) Register
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Introduction to PoE
        1. 9.1.1.1 2-Pair Versus 4-Pair Power and the New IEEE802.3bt Standard
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Connections on Unused Channels
        2. 9.2.2.2 Power Pin Bypass Capacitors
        3. 9.2.2.3 Per Port Components
        4. 9.2.2.4 System Level Components (not Shown in the Schematic Diagrams)
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 VDD
      2. 9.3.2 VPWR
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Kelvin Current Sensing Resistors
      2. 9.4.2 Layout Example
        1. 9.4.2.1 Component Placement and Routing Guidelines
          1. 9.4.2.1.1 Power Pin Bypass Capacitors
          2. 9.4.2.1.2 Per-Port Components
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Pin Description

The following descriptions refer to the pinout and the functional block diagram.

DRAIN1-DRAIN8: Channels 1-8 output voltage monitor and detect sense. Used to measure the port output voltage, for port voltage monitoring, port power good detection and foldback action. Detection probe currents also flow into this pin.

The TPS23881B uses an innovative 4-point technique to provide reliable PD detection and avoids powering an invalid load. The discovery is performed by sinking two different current levels via the DRAINn pin, while the PD voltage is measured from VPWR to DRAINn. If prior to starting a new detection cycle the port voltage is > 2.5V, an internal 100-kΩ resistor is connected in parallel with the port and a 400-ms detect backoff period is applied to allow the port capacitor to be discharged before the detection cycle starts.

There is an internal resistor between each DRAINn pin and VPWR in any operating mode except during detection or while the port is ON. If the port n is not used, DRAINn can be left floating or tied to GND.

GAT1-GAT8: Channels 1-8 gate drive outputs are used for external N-channel MOSFET gate control. At port turn=on, it is driven positive by a low current source to turn the MOSFET on. GATn is pulled low whenever any of the input supplies are low or if an overcurrent timeout has occurred. GATn is also pulled low if the port is turned off by use of manual shutdown inputs. Leave floating if unused.

For improved design robustness, the current foldback functions limit the power dissipation of the MOSFET during low resistance load or short-circuit events and during the inrush period at port turn on. There is also fast overload protection comparator for major faults like a direct short that forces the MOSFET to turn off in less than a microsecond.

The circuit leakage paths between the GATn pin and any nearby DRAINn pin, GND or Kelvin point connection must be minimized (< 250nA), to ensure correct MOSFET control.

INT: This interrupt output pin asserts low when a bit in the interrupt register is asserted. This output is open-drain.

KSENSA, KSENSB, KSENSC, KSENSD: Kelvin point connection used to perform a differential voltage measurement across the associated current sense resistors.

Each KSENS is shared between two neighbor SEN pins as following: KSENSA with SEN1 and SEN2, KSENSB with SEN3 and SEN4, KSENSC with SEN5 and SEN6, KSENSD with SEN7 and SEN8. To optimize the measurement accuracy, ensure proper PCB layout practices are followed.

OSS: Fast shutdown, active high. This pin is internally pulled down to DGND, with an internal 1µs to 5µs deglitch filter.

The turn-off procedure is similar to a port reset using Reset command (1Ah register). The 3-bit OSS function allows for a series of pulses on the OSS pin to turn off individual or multiple ports with up to 8 levels of priority.

RESET: Reset input, active low. When asserted, the TPS23881B resets, turning off all ports and forcing the registers to their power-up state. This pin is internally pulled up to VDD, with internal 1µs to 5µs deglitch filter. The designer can use an external RC network to delay the turn-on. There is also an internal power-on-reset which is independent of the RESET input.

SCL: Serial clock input for I2C bus.

SDAI: Serial data input for I2C bus.

SDAO: Open-drain I2C bus output data line. Requires an external resistive pullup. The TPS23881B uses separate SDAO and SDAI lines to allow optoisolated I2C interface.

AUTO:Autonomous mode selection pin: Floating this pin disables autonomous operation. Tying this pin to GND through a resistor (RAUTO) enables autonomous operation at selectable port power allocation levels. A 10nF capacitor is required between the Auto pin and GND if RAUTO is connected.

A4-A1: I2C bus address inputs. These pins are internally pulled up to VDD. See Section 8.6.2.13 for more details.

SEN1-8: Channel current sense input relative to KSENSn (see KSENSn description). A differential measurement is performed using KSENSA-D Kelvin point connection. Monitors the external MOSFET current by use of a 0.200Ω current sense resistor connected to GND. Used by current foldback engine and also during classification. Can be used to perform load current monitoring via ADC conversion.

When the TPS23881B performs the classification measurements, the current flows through the external MOSFETs. This action avoids heat concentration in the device and makes it possible for the TPS23881B to perform classification measurements on multiple ports at the same time. For the current limit with foldback function, there is an internal 2µS analog filter on the SEN1-8 pins to provide glitch filtering. For measurements through an ADC, an anti-aliasing filter is present on the SEN1-8 pins, which includes the port-powered current monitoring, port policing, and DC disconnect.

If the port is not used, tie SENn to GND.

VDD: 3.3V logic power supply input.

VPWR: High voltage power supply input. Nominally 54V.

AGND and DGND: Ground references for internal analog and digital circuitry respectively. Not connected together internally. Both pins require a low resistance path to the system GND plane. If a robust GND plane is used to extract heat from the thermal pad of the device, these pins may be connected together through the thermal pad connection on the PCB.