RSnA / RSnB: Place
according to Figure 9-30 in a manner that facilitates a clean Kelvin connection with
KSENSEA/B/C/D.
QPn: Place QPn around the TPS23881 as illustrated in Figure 9-30. Provide sufficient copper from QPn drain to FPn.
FPn, CPn,
DPnA, DPnB: Place this circuit group near the
RJ45 port connector (or port power interface if a daughter board type of
interface is used as illustrated in Figure 11-3). Connect this circuit group to
QPn drain or GND (TPS23881- AGND) using low inductance
traces.