V(A), V(C), VDD |
VDD UVLO |
VDD rising |
2.25 |
|
2.5 |
V |
Hysteresis |
|
0.25 |
|
A current |
| I(A) |, Gate in active range |
|
0.66 |
1 |
mA |
| I(A) |, Gate saturated high |
|
0.1 |
|
C current |
| I(C) |, VAC ≤ 0.1 V |
|
|
10 |
μA |
VDD current |
Worst case, gate in active range |
|
4.25 |
6 |
mA |
Gate saturated high |
|
1.2 |
|
UV / OV / PG |
UV threshold voltage |
V(UV) rising, V(OV) = 0 V, PG goes high |
0.583 |
0.6 |
0.615 |
V |
OV threshold voltage |
V(OV) rising, V(UV) = 1 V, PG goes low |
0.583 |
0.6 |
0.615 |
V |
Response time |
50-mV overdrive |
|
0.3 |
0.6 |
μs |
Hysteresis |
V(UV) and V(OV) |
|
7 |
|
mV |
PG sink current |
V(UV) = 0 V, V(OV) = 0 V, V(PG) = 0.4 V |
4 |
|
|
mA |
UV / OV leakage current (source or sink) |
|
|
|
1 |
μA |
PG leakage current (source or sink) |
V(UV) = 1 V, V(OV) = 0 V, 0 ≤ V(PG) ≤ 5 V |
|
|
1 |
μA |
FLTB |
Sink current |
V(FLTB) = 0.4 V, V(GATE-)A = 0 V, V(A-C) = 0.1 V |
4 |
|
|
mA |
V(GATE-A) fault threshold |
V(A) = V(C) + 20 mV, V(GATE-A) falling until FLTB switches low |
0.5 |
0.78 |
1 |
V |
V(A-C) fault threshold |
V(A-C) = 0.1 V, increase V(A-C) until FLTB switches low |
0.325 |
0.425 |
0.525 |
V |
Deglitch on assertion |
|
|
3.4 |
|
ms |
Leakage current (source or sink) |
|
|
|
1 |
μA |
STAT |
Sink current |
V(STAT) = 0.4 V, V(A) = V(C) + 0.1 V |
4 |
|
|
mA |
Input threshold |
VDD ≥ 3 V |
|
VDD/2 |
|
V |
Response time |
From fast turn-off initiation |
|
|
50 |
ns |
Source pull-up resistance |
|
30 |
46 |
60 |
kΩ |
FLTR |
Filter resistance |
R(FLTR-C) |
|
520 |
|
Ω |
TURN ON |
TPS2410 forward turn-on and regulation voltage |
|
7 |
10 |
13 |
mV |
TPS2410 forward turn-on / turn-off difference |
R(RSET) = open |
|
7 |
|
mV |
TPS2411 forward turn-on voltage |
|
7 |
10 |
13 |
mV |
TURN OFF |
Fast turn-off threshold voltage |
GATE sinks > 10 mA at V(GATE-A) = 2 V |
|
|
|
mV |
V(A-C) falling, R(RSET) = open |
1 |
3 |
5 |
V(A-C) falling, R(RSET) = 28.7 kΩ |
-17 |
-13.25 |
-10 |
V(A-C) falling, R(RSET) = 3.24 kΩ |
-170 |
-142 |
-114 |
Additional threshold shift with STAT held low |
|
|
-157 |
|
mV |
Turn-off delay |
V(A) = 12 V, V(A-C): 20 mV → -20 mV,
V(GATE-A) begins to decrease |
|
70 |
|
ns |
Turn-off time |
V(A) = 12 V, C(GATE-GND) = 0.01 μF,
V(A-C) : 20 mV → -20 mV,
measure the period to V(GATE) = V(A) |
|
130 |
|
ns |
GATE |
Gate positive drive voltage, V(GATE-A) |
VDD = 3 V, V(A-C) = 20 mV |
6 |
7 |
8 |
V |
5 V ≤ VDD ≤ 18 V, V(A-C)= 20 mV |
9 |
10.2 |
12.5 |
Gate source current |
V(A-C) = 50 mV, V(GATE-A) = 4 V |
250 |
290 |
350 |
μA |
Soft turn-off sink current (TPS2410) |
V(A-C) = 4 mV, V(GATE-A) = 2 V |
2 |
5 |
|
mA |
Fast turn-off pulsed current, I(GATE) |
V(A-C) = -0.1 V |
1.75 |
2.35 |
|
A |
V(GATE) = 8 V |
V(GATE) = 5 V |
1.25 |
1.75 |
|
Period |
7.5 |
12.5 |
|
μs |
Sustain turn-off current, I(GATE) |
V(A-C) = –0.1 V, V(C) = VDD, 3 ≤ VDD ≤ 18 V,
2 V ≤ V(GATE) ≤ 18 V |
15 |
19.5 |
|
mA |
MISCELLANEOUS |
Thermal shutdown temperature |
Temperature rising, TJ |
|
135 |
|
°C |
Thermal hysteresis |
|
|
10 |
|
°C |