SLVS727E November 2006 – October 2019 TPS2410 , TPS2411
PRODUCTION DATA.
VDD is the primary supply for the gate drive charge pump and other internal circuits. This pin must be connected a source that is 3 V or greater when the external MOSFET is to be turned on. VDD may be greater or lower than the controlled bus voltage.
A 0.01-μF bypass capacitor, or 10-Ω and a 0.0 1-μF filter, is recommended because charge pump currents are drawn through VDD.