The TPS241x controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The device can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.
Applications for the TPS2410x include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS241x and N-channel MOSFET provide this function with less power loss than a schottky diode.
Accurate voltage sensing, programmable fast turn-off threshold, and input filtering allow operations to be tailored for a wide range of implementations and bus characteristics.
A number of monitoring features are provided to indicate voltage bus UV/OV, ON/OFF state, and a shorted MOSFET gate.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2410
TPS2411 |
TSSOP (14) | 5.00 mm x 4.40 mm |
UQFN (14) | 2.50 mm x 2.50 mm |
Changes from D Revision (August 2019) to E Revision
Changes from C Revision (June 2019) to D Revision
Changes from B Revision (November, 2006) to C Revision