9.2.1 Design Requirements
A typical design is shown in Figure 14 with the following requirements:
- Nominal input voltage, VVIN: 12 V
- Maximum expected load current, IVOUT: 2.1 A
- Load capacitance, CLOAD: 220 µF
- Expected resistive load, RLOAD during startup: 15 Ω
- Example calculations are shown in the TPS2421 Design Calculator Tool (SLUC427).