INPUT SUPPLY (VDD) |
|
VUVR |
UVLO threshold, rising |
|
2.2 |
2.32 |
2.45 |
V |
VUVhyst |
UVLO hysteresis |
|
|
0.10 |
|
V |
IQON |
Supply current: IVDD + IOUTH |
Device on, VENHS = 2V |
|
2.95 |
4 |
mA |
Hot Swap FET ENABLE (ENHS) |
|
VENHS |
Threshold voltage, rising |
|
1.3 |
1.35 |
1.4 |
V |
VENHShyst |
Hysteresis |
|
|
50 |
|
mV |
IENHS |
Input Leakage Current |
0 ≤ VENHS ≤ 30V |
–1 |
|
1 |
µA |
OVER VOLTAGE (OV) |
|
VOVR |
Threshold voltage, rising |
|
1.3 |
1.35 |
1.4 |
mV |
VOVhyst |
Hysteresis |
|
|
50 |
|
mV |
IOV |
Input leakage current |
0 ≤ VOV ≤ 30V |
–1 |
|
1 |
µA |
POWER LIMIT PROGRAMING (PLIM) |
|
VPLIM,BIAS |
Bias voltage |
Sourcing 10μA |
0.65 |
0.675 |
0.7 |
V |
VIMON,PL |
Regulated IMON voltage during power limit |
RPLIM = 52 kΩ; VSENM-OUTH=12V |
114.75 |
135 |
155.25 |
mV |
RPLIM = 105 kΩ; VSENM-OUTH=12V |
56.95 |
67 |
77.05 |
RPLIM = 261 kΩ; VSENM-OUTH=12V |
18.9 |
27 |
35.1 |
RPLIM = 105 kΩ; VSENM-OUTH=2V |
341.7 |
402 |
462.3 |
RPLIM = 105 kΩ; VSENM-OUTH=18V |
38.25 |
45 |
51.75 |
SLOW TRIP THRESHOLD (SET) |
|
VOS_SET |
Input referred offset (VSNS to VIMON scaling) |
RSET = 44.2Ω; RIMON=3kΩ to 1.2kΩ (VSNS,CL=10mV to 25mV) |
–150 |
|
150 |
µV |
VGE_SET |
Gain error (VSNS to VIMON scaling)(1) |
–0.4% |
|
0.4% |
|
FAST TRIP THRESHOLD PROGRAMMING (FSTP) |
|
IFSTP |
FSTP input bias current |
VFSTP=12V |
95 |
100 |
105 |
µA |
VFASTRIP |
Fast trip threshold |
RFSTP = 200 Ω, VSNS when VHGATE ↓ |
18 |
20 |
22 |
mV |
RFSTP = 1 kΩ, VSNS when VHGATE ↓ |
95 |
100 |
105 |
RFSTP = 4 kΩ, VSNS when VHGATE ↓ |
380 |
400 |
420 |
CURRENT SUMMING NODE (IMON) |
|
VIMON,CL |
Slow trip threshold at summing node |
VIMON↑, when ITFLT starts sourcing |
660 |
675 |
690 |
mV |
IIMON-LKG |
IMON leakage current |
VENHS =0V, VIMON = 1.5V |
–200 |
|
200 |
nA |
CURRENT MONITOR (IMONBUF) |
|
VOS_IMONBUF |
Buffer offset |
VIMON = 50mV to 675mV, Input referred |
–3 |
0 |
3 |
mV |
GAINIMONBUF |
Buffer voltage gain |
ΔVIMONBUF / ΔVIMON |
2.97 |
2.99 |
3.01 |
V |
BWIMONBUF |
Buffer closed loop bandwidth |
CIMONBUF = 75pF |
|
1 |
|
MHz |
Hot Swap GATE DRIVER (HGATE) |
|
VHGATE |
HGATE output voltage |
5 ≤ VVDD ≤ 16V; measure VHGATE-OUTH |
12 |
13.6 |
15.5 |
V |
2.5V <VVDD < 5V; 16V <VVDD < 20V measure VHGATE-OUTH |
7 |
7.95 |
15 |
V |
VHGATEmax |
Clamp voltage |
Inject 10μA into HGATE, measure V(HGATE – OUTH) |
12 |
13.9 |
15.5 |
V |
IHGATEsrc |
Sourcing current |
VHGAT-OUTH = 2V-10V |
44 |
55 |
66 |
µA |
IHGATEfastSink |
Sinking current for fast trip |
VHGATE-OUTH = 2V–15V; V(FSTP – SENM) = 20mV |
0.45 |
1 |
1.6 |
A |
IHGATEsustSink |
Sustained sinking current |
Sustained, VHGATE-OUTH = 2V – 15V; VENHS = 0 |
30 |
44 |
60 |
mA |
INRUSH TIMER (TINR) |
|
ITINRsrc |
Sourcing current |
VTINR = 0V, In power limit or current limit |
8 |
10.25 |
12.5 |
µA |
ITINRsink |
Sinking current |
VTINR = 2V, In regular operation |
1.5 |
2 |
2.5 |
µA |
VTINRup |
Upper threshold voltage |
Raise VTINR until HGATE starts sinking |
1.3 |
1.35 |
1.4 |
V |
VTINRlr |
Lower threshold voltage |
Raise VTINR to 2V. Reduce VTINR until ITINR is sourcing. |
0.33 |
0.35 |
0.37 |
v |
RTINR |
Bleed down resistance |
VVDD = 0V, VTINR = 2V |
70 |
104 |
130 |
kΩ |
ITINR-PD |
Pulldown current |
VTINR = 2V, when VENHS = 0V |
2 |
4.2 |
7 |
mA |
RETRYCYCLE |
Cycle number |
# of timer cycles before retry (TPS24771 only) |
64 |
64 |
64 |
|
RETRYDUTY |
Retry duty cycle |
TFLT and TINR connected (TPS24771 only) |
|
0.70% |
|
|
TFLT and TINR not connected (TPS24771 only) |
|
0.35% |
|
|
VIMON,TINR |
See Using Soft Start - IHGATE and TINR Considerations |
RPLIM = 52kΩ, VSENM = 12V, VOUTH = 0 V. Raise IMON voltage and record IMON when TINR starts sourcing current. |
47.75 |
90 |
132.25 |
mV |
VIMON,PL |
See Using Soft Start - IHGATE and TINR Considerations |
RPLIM = 52kΩ, VSENM-OUTH = 12V, Raise IMON voltage and record IMON when IHGATE starts sinking current. |
114.75 |
135 |
155.25 |
mV |
ΔVIMON,TINR |
See Using Soft Start - IHGATE and TINR Considerations |
ΔVIMON,TINR = VIMON,PL - VIMON,TINR |
23 |
45 |
67 |
mV |
FAULT TIMER (TFLT) |
|
ITFLTsrc |
Sourcing current |
VTFLT = 0V, PGHS is high and in overcurrent |
8 |
10.25 |
12.5 |
µA |
ITFLTsink |
Sinking current |
VTFLT = 2V, Not in overcurrent |
1.5 |
2 |
2.5 |
µA |
VTFLTup |
Upper threshold voltage |
Raise VTFLT until HGATE starts sinking |
1.3 |
1.35 |
1.4 |
V |
RTFLT |
Bleed down resistance |
VENHS = 0V, VTFLT = 2V |
70 |
104 |
130 |
kΩ |
ITFLT-PD |
Pulldown current |
VTFLT = 2V, when VENHS = 0V |
2 |
5.6 |
7 |
mA |
HOT SWAP OUTPUT (OUTH) |
|
IOUTH, BIAS |
Input bias current |
VOUTH = 12V |
|
30 |
70 |
µA |
FAULT INDICATOR (FLTb) |
|
VOL_FLTb |
Output low voltage |
Sinking 2 mA |
|
0.11 |
0.25 |
V |
IFLTb |
Input leakage current |
VFLTb = 0V, 30V |
–1 |
0 |
1 |
µA |
VHSFLT_IMON |
VIMON threshold to detect Hot Swap FET short |
VENHS = 0V, Measured VIMON ↑ to GND when FLTb ↓ |
88 |
101 |
115 |
mV |
VHSFL_hyst |
Hysteresis |
|
|
25 |
|
mV |
HOT SWAP POWER GOOD OUTPUT (PGHS) |
|
|
|
|
VPGHSth |
PGHS Threshold |
Measure VSENM-OUTH ↓ when PGHS↑ |
170 |
270 |
375 |
mV |
VPGHShyst |
PGHS hysteresis |
VSENM-OUTH ↑ |
|
80 |
|
mV |
VOL_PGHS |
PGHS Output low voltage |
Sinking 2mA |
|
0.11 |
0.25 |
V |
IPGHS |
PHGS Input leakage current |
VPGHS=0V to 30V |
–1 |
0 |
1 |
µA |
THERMAL SHUTDOWN (OTSD) |
|
|
|
|
TOTSD |
Thermal shutdown threshold |
Temperature rising |
|
140 |
|
°C |
TOTSD,HYST |
Hysteresis |
|
|
10 |
|
°C |