SPAS093C December 2009 – September 2015 TPS2505
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage on SW, AUX, IN, USB, ENUSB, EN, FAULT, ILIM | –0.3 | 7 | V | |
FAULT sink current | 25 | mA | ||
ILIM source current | 1 | mA | ||
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Supply voltage at IN | 1.8 | 5.25 | V | |
VSTART | Supply voltage at IN for start-up | 2.2 | V | ||
Enable voltage at EN, ENUSB1, ENUSB2, ENLDO | 0 | 5.25 | V | ||
TA | Operating free air temperature range | –40 | 85 | °C | |
TJ | Operating junction temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | TPS2505 | UNIT | |
---|---|---|---|
RGW (VQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 30 | °C/W |
RθJB | Junction-to-board thermal resistance | 13.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 13.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
BIAS | ||||||||
Bias Current | VIN | VIN = 3.3 V, VAUX = 5.2 V, VEN = VIN, VENUSB1 = VAUX, IAUX = IUSB = 0 A |
15 | 25 | µA | |||
VAUX | 500 | 600 | ||||||
Shutdown current | VIN | VIN = 3.3 V, VEN = VENUSB = 0 V, AUX and USB OPEN, –40°C ≤ TJ ≤ 85°C |
5 | µA | ||||
UVLO | ||||||||
Undervoltage lockout threshold on IN for boost converter | VIN rising | 2.08 | 2.20 | V | ||||
VIN falling, VAUX = 5.2 V |
Threshold | 1.69 | 1.85 | |||||
Hysteresis | 0.4 | |||||||
VIN falling, VAUX = OPEN |
Threshold | 1.93 | 2.05 | |||||
Hysteresis | 0.15 | |||||||
Undervoltage lockout threshold on AUX for USB switches | VAUX rising | 4.18 | 4.45 | V | ||||
VAUX falling | Threshold | 4.1 | 4.37 | |||||
Hysteresis | 0.09 | |||||||
THERMAL SHUTDOWN | ||||||||
Full thermal shutdown thereshold | 150 | °C | ||||||
Hysteresis | 10 | °C | ||||||
USB only thermal shutdown | 130 | °C | ||||||
Hysteresis | 10 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
APPLICATION SPECIFICATIONS | ||||||
VAUX | AUX regulation voltage | Includes ripple and line/load regulation USB1/2 enabled CUSB1/2 = 100 µF |
4.75 | 5.1 | 5.25 | V |
VRIPPLE | AUX ripple voltage | PFM, IO = 100 mA USB1/2 enabled CUSB1/2 = 100 µF |
250 | mV | ||
PWM, IO = 1100 mA USB1/2 enabled CUSB1/2 = 100 µF |
75 | |||||
Load regulation(1) | IO = 0 mA to 1100 mA (PWM operation only) | 50 | mV | |||
Line regulation | IO = 1100 mA (PWM operation) | 50 | mV | |||
IO = 1100 mA, VIN = 3.6 V to 5.25 V | 300(2) | |||||
VREF | Internal reference voltage | 1.35 | V | |||
OSCILLATOR | ||||||
freq | Switching frequency, normal mode | VIN < VLFM | 850 | 1000 | 1150 | kHz |
Switching frequency, low-frequency mode | VIN > VLFM | 225 | 250 | 275 | kHz | |
VLFM | Low-frequency mode input voltage threshold | 4.25 | 4.35 | 4.45 | V | |
Hysteresis | 200 | mV | ||||
VNFM | No-frequency mode input voltage threshold (Boost SYNC MOSFET always on) |
VIN rising | 4.9 | 5.05 | 5.17 | V |
Hysteresis | 75 | mV | ||||
Maximum duty cycle | 85% | |||||
Minimum controllable on-time | 85 | ns | ||||
PULSE FREQUENCY MODE (PFM) | ||||||
IINDLOW | Demanded peak current to enter PFM mode | Peak inductor current, falling | 420 | mA | ||
AUXLOW | AUX too low comparator threshold | Resume switching due to AUX, falling | 0.98 × VAUX | V | ||
POWERSTAGE | ||||||
Switch on resistance (SWN) | 120 | mΩ | ||||
ISW | Peak switch current limit (SWN MOSFET) |
3 | 4.5 | 6 | A | |
Switch ON-resistance (SWP) | Vsg = VMAX | 125 | mΩ | |||
Switch ON-resistance (SWP + USB) | VIN > VNFM | 125 | 185 | mΩ | ||
START UP(3) | ||||||
ISTART | Constant current | 0.1 | A | |||
VEXIT | Constant current exit threshold (VIN –VAUX) |
700 | mV | |||
tstartup | Boost startup time | VIN = 5.1 V, COUT = 150 µF | 25 | 40 | ms | |
BOOST ENABLE (EN) | ||||||
Enable threshold, boost converter | 0.7 | 1 | V | |||
IEN | Input current | VEN = 0 V or 5.5 V | –0.5 | 0.5 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB1, USB2 | ||||||
rDS(on) | USB switch resistance | 80 | mΩ | |||
tr | Rise time, output | VAUX = 5.1 V, CL = 100 µF, RL = 10 Ω |
2 | 3 | ms | |
tf | Fall time, output | VAUX = 5.1 V, CL = 100 µF, RL = 10 Ω |
2.5 | 3.5 | ms | |
VUSB1/2 | USB1/2 output voltage | Including ripple CL = 100 µF |
4.75 | 5.25 | mV | |
USB ENABLE (ENUSB1, ENUSB2) | ||||||
Enables threshold, USB switch | 0.7 | 1 | V | |||
IENUSB | Input current | VENUSB = 0 V or 5.5 V | –0.5 | 0.5 | µA | |
Turnon time | CL = 100 µF, RL = 10 Ω | 5 | ms | |||
Turnoff time | CL = 100 µF, RL = 10 Ω | 10 | ms | |||
/FAULT1, /FAULT2 | ||||||
Output low voltage | I/FAULT = 1 mA | 150 | mV | |||
Off-state current | V/FAULT = 5.5 V | 1 | µA | |||
tDEG | /FAULT deglitch | /FAULT assertion or deassertion due to over-current condition | 6 | 8 | 10 | ms |
ILIM1, ILIM2 | ||||||
IOS | Short-circuit output current | RILIM = 100 kΩ | 190 | 380 | mA | |
RILIM = 40 kΩ | 550 | 875 | ||||
RILIM = 20 kΩ | 1140 | 1700 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LDO SPECIFICATIONS | ||||||
Input voltage | 3.8 | 5.1 | 5.25 | V | ||
Output voltage | Including line/load regulation | 3.2 | 3.3 | 3.4 | V | |
DC accuracy | ±3% | |||||
Line regualtion | ILOAD: 200 mA | 5 | mV | |||
Line transient | 500 mV step at 50 mV/μs | 15 | mV | |||
Load regulation | 20 | mV | ||||
Load transient | ILOAD: 0 mA - 200 mA in 1 μs | 120 | mV | |||
Dropout voltage | 300 | mV | ||||
Output overshoot | 3% | |||||
tr | Rise time, output | VAUX = 5.1 V, CL = 1 µF | 200 | µs | ||
tf | Fall time, output | VAUX = 5.1 V, CL = 1 µF | 1 | ms | ||
IOS | Short-circuit output current | 350 | 800 | mA | ||
PSRR | 20 Hz < f < 20 kHz, IL = 100 mA | 40 | dB | |||
RESET SPECIFICATIONS | ||||||
Threshold voltage | VLDOOUT rising | 3.09 | 3.1 | 3.11 | V | |
VLDOOUT falling | 2.91 | 2.975 | 3.03 | |||
Deglitch timing | Low to high transition | 150 | 175 | 200 | ms | |
Internal pullup resistance | 8 | 10 | 12 | kΩ |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Inductor | 2.2 | 4.7 | µH | ||
Boost input capacitance (ceramic capacitor, X5R, 10V, 0805) | 10 | µF | |||
Boost output capacitance (ceramic capacitor, X5R, 10V, 1210) | 22 | µF | |||
LDO input capacitance (ceramic capacitor, X5R) | 4.7 | µF | |||
LDO output capacitance (ceramic capacitor, X5R) | 0.7 | 1 | µF | ||
RILIM | Current-limit set resistor from ILIM to GND | 20 | 220 | kΩ |
PACKAGE | RθJA | TA ≤ 25°C POWER RATING |
---|---|---|
RGW | 34.3 C°/W | 2.4 W |