SLUSB18A JUNE 2012 – August 2016 TPS2511
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | IN | Supply voltage | –0.3 | 7 | V |
EN, ILIM_SET | Input voltage | –0.3 | 7 | ||
OUT, CS | –0.3 | 7 | |||
IN to OUT | –7 | 7 | |||
DP output voltage | DM output | –0.3 | IN+0.3 or 5.7 | ||
DP input voltage | DM input | –0.3 | IN+0.3 or 5.7 | ||
Current | DP input current, DM input current | Continuous output sink current | 35 | mA | |
DP output current, DM output current | Continuous output source current | 35 | |||
CS | Continuous output sink current | 10 | |||
ILIM_SET | Continuous output source current | Internally limited | |||
Temperature | Operating junction temperature, TJ | Internally limited | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except 6 and 7 | ±2000 | V |
Pins 6 and 7 | ±7500 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage of IN | 4.5 | 5.5 | V |
VCS | Input voltage of CS | 0 | 5.5 | |
VEN | Input voltage of EN | 0 | 5.5 | |
VDP | DP data line input voltage | 0 | 5.5 | |
VDM | DM data line input voltage | 0 | 5.5 | |
IDP | Continuous sink/source current | ±10 | mA | |
IDM | Continuous sink/source current | ±10 | ||
ICS | Continuous sink current | 2 | ||
IOUT | Continuous output current of OUT | 2.2 | A | |
RILIM_SET | A resistor of current limit, ILIM_SET to GND | 16.9 | 750 | kΩ |
TJ | Operating junction temperature | –40 | 125 | ºC |
THERMAL METRIC(1) | TPS2511 | UNIT | |
---|---|---|---|
DGN (MSOP-PowerPAD) |
|||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 65.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 53.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 36.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 36.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 13.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | Static drain-source ON-state resistance | IOUT = 2 A | 70 | 120 | mΩ | |
IOUT = 2 A, –40ºC ≤ (TJ =TA) ≤ 85ºC | 70 | 105 | ||||
IOUT = 2 A, TJ =TA = 25ºC | 70 | 84 | ||||
IREV | Reverse leakage current | VOUT = 5.5 V, VIN = VEN = 0 V | 0.01 | 2 | µA | |
DISCHARGE | ||||||
RDCHG | Discharge resistance | VOUT = 4 V | 400 | 500 | 630 | Ω |
CURRENT LIMIT | ||||||
IOS | OUT short-circuit current limit | RILIM_SET = 44.2 kΩ | 1060 | 1160 | 1270 | mA |
RILIM_SET = 22.1 kΩ | 2110 | 2300 | 2550 | |||
RILIM_SET = 16.9 kΩ | 2760 | 3025 | 3330 | |||
HICCUP MODE | ||||||
VOUT_SHORT | OUT voltage threshold of going into hiccup mode | VIN = 5 V, RILIIM_SET = 210 kΩ | 3.6 | 3.8 | 4.1 | V |
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | IN UVLO threshold voltage, rising | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(1) | 100 | mV | ||||
SUPPLY CURRENT | ||||||
IIN_OFF | Disabled, IN supply current | VEN = 0 V, VIN = 5.5 V, –40ºC ≤ TJ ≤ 85ºC |
0.1 | 2 | µA | |
IIN_ON | Enabled, IN supply current | VEN = VIN, RILIM_SET = 210 kΩ | 180 | 230 | ||
THERMAL SHUTDOWN | ||||||
Temperature rising threshold(1) | Not in current limit | 155 | ºC | |||
In current limit | 135 | |||||
Hysteresis (1) | 10 | |||||
OUT CURRENT DETECTION | ||||||
IHCC_TH | Load detection current threshold, rising (1) | RILIM_SET = 22.1 kΩ | 1060 | mA | ||
RILIM_SET = 44.2 kΩ | 560 | |||||
IHCC_TH_HYS | Load detection current Hysteresis(1) | RILIM_SET = 22.1 kΩ | 230 | mA | ||
RILIM_SET = 44.2 kΩ | 120 | |||||
VCS | CS output active-low voltage(1) | ICS = 1 mA | 0 | 80 | 140 | mV |
ENABLE INPUT (EN) | ||||||
VEN_TRIP | EN threshold voltage, falling | 0.9 | 1.1 | 1.65 | V | |
VEN_TRIP_HYS | Hysteresis | 100 | 200 | 300 | mV | |
IEN | Leakage current | VEN = 0 V or VEN = 5.5 V | –0.5 | 0.5 | µA | |
BC 1.2 DCP MODE (SHORT MODE) | ||||||
RDPM_SHORT | DP and DM shorting resistance | VDP = 0.8 V, IDM = 1 mA | 125 | 200 | Ω | |
RDCHG_SHORT | Resistance between DP/DM and GND | VDP = 0.8 V | 400 | 700 | 1300 | kΩ |
VDPL_TH_DETACH | Voltage threshold on DP under which the device goes back to divider mode | 310 | 330 | 350 | mV | |
VDPL_TH_DETACH_HYS | Hysteresis | 50 (1) | mV | |||
DIVIDER MODE | ||||||
VDP_2.7V | DP output voltage | VIN = 5 V | 2.57 | 2.7 | 2.84 | V |
VDM_2.0V | DM output voltage | VIN = 5 V | 1.9 | 2 | 2.1 | |
RDP_PAD1 | DP output impedance | IDP = –5 µA | 24 | 30 | 40 | kΩ |
RDM_PAD1 | DM output impedance | IDM = –5 µA | 24 | 30 | 40 | |
1.2 V / 1.2 V MODE | ||||||
VDP_1.2V | DP output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
VDM_1.2V | DM output voltage | VIN = 5 V | 1.12 | 1.2 | 1.28 | V |
RDP_PAD2 | DP output impedance | IDP = –5 uA | 80 | 105 | 130 | kΩ |
RDM_PAD2 | DM output impedance | IDM = –5 uA | 80 | 105 | 130 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
tr | OUT voltage rise time | CL = 1 µF, RL = 100 Ω, VIN = 5 V see Figure 1, Figure 3 | 1 | 1.5 | ms | |
tf | OUT voltage fall time | CL = 1 µF, RL = 100 Ω, VIN = 5 V see Figure 1, Figure 3 | 0.2 | 0.35 | 0.5 | |
CURRENT LIMIT | ||||||
tIOS | Short circuit response time(1) | VIN = 5 V, RL = 50 mΩ, 2 inches lead length, See Figure 4 | 1.5 | µs | ||
HICCUP MODE | ||||||
tOS_DEG | ON-time of hiccup mode(1) | VIN = 5 V, RL = 0 | 16 | ms | ||
tSC_TURN_OFF | OFF-time of hiccup mode(1) | VIN = 5 V, RL = 0 | 12 | s | ||
OUT CURRENT DETECTION | ||||||
tCS_EN | CS deglitch time during turning on(1) | ICS = 1 mA | 8 | ms | ||
ENABLE INPUT (EN) | ||||||
ton | OUT voltage turnon time | CL = 1 µF, RL = 100 Ω, see Figure 1, Figure 2 |
2.6 | 5 | ms | |
toff | OUT voltage turnoff time | 1.7 | 3 |