SLVSCJ0E March 2014 – June 2021 TPS25200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
rDS(on) | IN–OUT resistance(1) | 2.5 V ≤ VIN ≤ 5 V, IOUT = 2.5 A | TJ = 25°C | 60 | 70 | mΩ | |
–40°C ≤ TJ ≤ +85°C | 60 | 90 | |||||
–40°C ≤ TJ ≤ +125°C | 60 | 99 | |||||
ENABLE INPUT EN | |||||||
EN terminal turnon threshold | Input rising | 1.9 | V | ||||
EN terminal turnoff threshold | Input falling | 0.6 | V | ||||
Hyesteresis | 330(2) | mV | |||||
IEN | Leakage current | VEN = 0 V or 5.5 V | –2 | 2 | µA | ||
DISCHARGE | |||||||
RDCHG | OUT discharge resistance | VOUT = 5 V, VEN = 0 V | 480 | 625 | Ω | ||
CURRENT LIMIT | |||||||
IOS | Current - limit, See Figure 7-4 | RILIM = 33 kΩ | 2773 | 2952 | 3127 | mA | |
RILIM = 40.2 kΩ | 2270 | 2423 | 2570 | ||||
RILIM = 56 kΩ | 1620 | 1740 | 1860 | ||||
RILIM = 80.6 kΩ | 1110 | 1206 | 1300 | ||||
RILIM = 150 kΩ | 590 | 647 | 710 | ||||
RILIM = 1100 kΩ | 40 | 83 | 130 | ||||
OVERVOLTAGE LOCKOUT, IN | |||||||
V(OVLO) | IN rising OVLO threshold voltage | IN rising | 6.8 | 7.6 | 8.45 | V | |
Hysteresis | 70(2) | mV | |||||
VOLTAGE CLAMP, OUT | |||||||
V(OVC) | OUT clamp voltage threshold | CL = 1 µF, RL = 100 Ω, VIN = 6.5 V | 5.25 | 5.4 | 5.55 | V | |
SUPPLY CURRENT | |||||||
IIN(off) | Supply current, low-level output | VEN = 0 V, VIN = 5 V | 0.8 | 5 | µA | ||
VEN = 0 or 5 V, VIN = 20 V | 1000 | 1700 | |||||
IIN(on) | Supply current, high-level output | VIN = 5 V, No load on OUT | RILIM = 33 kΩ | 143 | 200 | µA | |
RILIM = 150 kΩ | 134 | 190 | |||||
IREV | Reverse leakage current | VOUT = 6.5V, VIN = VEN = 0 V, TJ = 25°C, measure IOUT | 3 | 5 | µA | ||
UNDERVOLTAGE LOCKOUT, IN | |||||||
VUVLO | IN rising UVLO threshold voltage | IN rising | 2.35 | 2.45 | V | ||
Hysteresis | 30(2) | mV | |||||
FAULT FLAG | |||||||
VOL | Output low voltage, FAULT | IFAULT = 1 mA | 50 | 180 | mV | ||
Off-state leakage | VFAULT = 6.5 V | 1 | µA | ||||
THERMAL SHUTDOWN | |||||||
Thermal shutdown threshold, OTSD2 | 155 | °C | |||||
Thermal shutdown threshold only in current-limit, OTSD1 | 135 | ||||||
Hysteresis | 20(2) |