SLVSCJ0E March 2014 – June 2021 TPS25200
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage of IN | 2.5 | 6.5 | V |
VEN | Enable terminal voltage | 0 | 6.5 | V |
IFAULT | Continuous FAULT sink current | 0 | 10 | mA |
IOUT | Continuous output current of OUT | 2.5 | A | |
RILIM | Current-limit set resistors | 33 | 1100 | kΩ |
TJ | Operating junction temperature | –40 | 125 | °C |