SLVSCJ0E March 2014 – June 2021 TPS25200
PRODUCTION DATA
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
tr | OUT voltage rise time | CL = 1 µF, RL = 100 Ω, (see Figure 7-2) | 2.05 | 3.2 | ms | ||
tf | OUT voltage fall time | 0.18 | 0.2 | ||||
ENABLE INPUT EN | |||||||
ton | Turnon time | 2.5 V ≤ VIN ≤ 5 V, CL = 1 µF, RL = 100 Ω, (see Figure 7-2) | 5.12 | 7.3 | ms | ||
toff | Turnoff time | 0.22 | 0.3 | ms | |||
CURRENT LIMIT | |||||||
t(IOS) | Short-circuit response time | VIN = 5 V (see Figure 7-4) | 3.5(1) | µs | |||
OVERVOLTAGE LOCKOUT, IN | |||||||
t(OVLO_off_delay) | Turnoff delay for OVLO | VIN 5 V to 10 V with 1-V/µs ramp up rate, VOUT with 100-Ω load | 0.6(1) | µs | |||
FAULT FLAG | |||||||
FAULT deglitch | FAULT assertion or de-assertion due to overcurrent condition | 5 | 8 | 12 | ms |