SLUSCE3C October 2015 – August 2020 TPS2549-Q1
PRODUCTION DATA
The TPS2549-Q1 device is designed for a supply-voltage range of 4.5 V ≤ VIN ≤ 6.5 V. If the input supply is located more than a few inches from the device, an input ceramic bypass capacitor higher than 0.1 μF is recommended. The power supply should be rated higher than the TPS2549-Q1 current-limit setting to avoid voltage droops during overcurrent and short-circuit conditions.