SLUSCE3C October 2015 – August 2020 TPS2549-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUT – POWER SWITCH | ||||||
rDS(on) | On-resistance(1) | TJ = 25°C | 47 | 57 | mΩ | |
–40°C ≤ TJ ≤ 85°C | 47 | 72 | ||||
–40°C ≤TJ ≤ 125°C | 47 | 80 | ||||
Ilkg(OUT) | Reverse leakage current on OUT pin | VOUT = 6.5 V, VIN = VEN = 0 V, –40°C ≤ TJ ≤ 85°C, measure I(OUT) | 2 | µA | ||
OUT - DISCHARGE | ||||||
R(DCHG) | OUT discharge resistance | 400 | 500 | 630 | Ω | |
EN, CTL1, CTL2, CTL3 INPUTS | ||||||
Input pin rising logic threshold voltage | 1 | 1.35 | 2 | V | ||
Input pin falling logic threshold voltage | 0.85 | 1.15 | 1.65 | V | ||
Hysteresis(2) | 200 | mV | ||||
Input current | Pin voltage = 0 V or 6.5 V | –1 | 1 | µA | ||
CURRENT LIMIT | ||||||
IOS | OUT short-circuit current limit | R(ILIM_LO) = 210 kΩ | 205 | 255 | 305 | mA |
R(ILIM_LO) = 80.6 kΩ | 600 | 660 | 720 | |||
R(ILIM_LO) = 23.2 kΩ | 2145 | 2300 | 2455 | |||
R(ILIM_HI) = 20 kΩ | 2500 | 2670 | 2840 | |||
R(ILIM_HI) = 19.1 kΩ | 2620 | 2800 | 2975 | |||
R(ILIM_HI) = 15.4 kΩ | 3255 | 3470 | 3685 | |||
R(ILIM_HI) = 14.7 kΩ | 3411 | 3637 | 3862 | |||
R(ILIM_HI) = 12.9 kΩ | 3920 | 4175 | 4435 | |||
R(ILIM_HI) = 10.4 kΩ | 4830 | 5145 | 5460 | |||
R(ILIM_HI) shorted to GND | 5500 | 7000 | 8000 | |||
SUPPLY CURRENT | ||||||
I(IN_OFF) | Disabled IN supply current | V(EN) = 0 V, V(OUT) = 0 V, –40°C ≤ TJ ≤ 85°C | 0.1 | 5 | µA | |
I(IN_ON) | Enabled IN supply current | V(CTL)1 = V(CTL2) = V(CTL3) = V(IN) | 220 | 300 | µA | |
V(CTL1) = V(CTL2) = 0 V, V(CTL3) = V(IN) | 226 | 300 | ||||
V(CTL2) = V(IN), V(CTL1) = V(CTL3) = 0 V | 150 | 220 | ||||
V(CTL1) = V(IN), V(CTL2) = V(CTL3) = 0 V | 115 | 190 | ||||
UNDERVOLTAGE LOCKOUT, IN | ||||||
V(UVLO) | IN rising UVLO threshold voltage | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(3) | TJ = 25°C | 100 | mV | |||
FAULT | ||||||
Output low voltage | I(FAULT) = 1 mA | 100 | mV | |||
Off-state leakage | V(FAULT) = 6.5 V | 2 | µA | |||
STATUS | ||||||
Output low voltage | I(STATUS) = 1 mA | 100 | mV | |||
Off-state leakage | V(STATUS) = 6.5 V | 2 | µA | |||
THERMAL SHUTDOWN | ||||||
T(OTSD2) | Thermal shutdown threshold | 155 | °C | |||
T(OTSD1) | Thermal shutdown threshold in current-limit | 135 | °C | |||
Hysteresis(3) | 20 | °C | ||||
LOAD DETECT (VCTL1 = VCTL2 = VCTL3 = VIN) | ||||||
I(LD) | IOUT load detection threshold | R(ILIM_LO) = 80.6 kΩ, rising load current | 630 | 700 | 770 | mA |
Hysteresis(3) | 50 | mA | ||||
DP_IN AND DM_IN SHORT-TO-VBUS PROTECTION | ||||||
V(OV) | Overvoltage protection trip threshold | DP_IN and DM_IN rising | 3.7 | 3.9 | 4.15 | V |
Hysteresis(3) | 100 | mV | ||||
R(DCHG_Data) | Discharge resistance after OVP | V(DP_IN) = V(DM_IN) = 5 V | 160 | 210 | 240 | kΩ |
CABLE COMPENSATION | ||||||
I(CS) | Sink current | Load = 3.2 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 228 | 240 | 252 | µA |
Load = 3 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 214 | 225 | 236 | |||
Load = 2.4 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 171 | 180 | 189 | |||
Load = 2.1 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 149 | 158 | 166 | |||
Load = 1 A, 2.5 V ≤ V(CS) ≤ 6.5 V | 70 | 75 | 80 | |||
HIGH-BANDWIDTH ANALOG SWITCH | ||||||
R(HS_ON) | DP and DM switch on-resistance | V(DP_OUT) = V(DM_OUT) = 0 V, I(DP_IN) = I(DM_IN) = 30 mA | 2 | 4 | Ω | |
V(DP_OUT) = V(DM_OUT) = 2.4 V, I(DP_IN) = I(DM_IN) = –15 mA | 2.9 | 6 | ||||
|ΔR(HS_ON)| | Switch resistance mismatch between DP and DM channels | V(DP_OUT) = V(DM_OUT) = 0 V, I(DP_IN) = I(DM_IN) = 30 mA | 0.05 | 0.15 | Ω | |
V(DP_OUT) = V(DM_OUT) = 2.4 V, I(DP_IN) = I(DM_IN) = –15 mA | 0.05 | 0.15 | ||||
C(IO_OFF) | DP/DM switch off-state capacitance(4) | VEN = 0 V, V(DP_IN) = V(DM_IN) =
0.3 V, Vac = 0.03 VPP , f = 1 MHz |
6.7 | pF | ||
C(IO_ON) | DP/DM switch on-state capacitance(4) | V(DP_IN) = V(DM_IN) = 0.3 V, Vac = 0.03 VPP, f = 1 MHz |
10 | pF | ||
Off-state isolation(4) | VEN = 0 V, f = 250 MHz | 27 | dB | |||
On-state cross-channel isolation(4) | f = 250 MHz | 23 | dB | |||
Ilkg(OFF) | Off-state leakage current, DP_OUT and DM_OUT | VEN = 0 V, V(DP_IN) = V(DM_IN) = 3.6 V, V(DP_OUT) = V(DM_OUT) = 0 V | 0.1 | 1.5 | µA | |
BW | Bandwidth (–3 dB)(4) | R(L) = 50 Ω | 925 | MHz | ||
CHARGING DOWNSTREAM PORT DETECT | ||||||
V(DM_SRC) | DM_IN CDP output voltage | V(DP_IN) = 0.6 V, –250 µA < I(DM_IN) < 0 µA | 0.5 | 0.6 | 0.7 | V |
V(DAT_REF) | DP_IN rising lower window threshold for VDM_SRC activation | 0.36 | 0.4 | V | ||
Hysteresis(4) | 50 | mV | ||||
V(LGC_SRC) | DP_IN rising upper window threshold for VDM_SRC de-activation | 0.8 | 0.88 | V | ||
V(LGC_SRC_HYS) | Hysteresis(4) | 100 | mV | |||
I(DP_SINK) | DP_IN sink current | V(DP_IN) = 0.6 V | 40 | 75 | 100 | µA |
BC1.2 DCP MODE | ||||||
R(DPM_SHORT) | DP_IN and DM_IN shorting resistance | 125 | 200 | Ω | ||
DIVIDER3 MODE | ||||||
V(DP_DIV3) | DP_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
V(DM_DIV3) | DM_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
R(DP_DIV3) | DP_IN output impedance | I(DP_IN) = –5 µA | 24 | 30 | 36 | kΩ |
R(DM_DIV3) | DM_IN output impedance | I(DM_IN) = –5 µA | 24 | 30 | 36 | kΩ |
1.2-V MODE | ||||||
V(DP_1.2V) | DP_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
V(DM_1.2V) | DM_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
R(DP_1.2V) | DP_IN output impedance | I(DP_IN) = –5 µA | 84 | 100 | 126 | kΩ |
R(DM_1.2V) | DM_IN output impedance | I(DM_IN = –5 µA | 84 | 100 | 126 |