SLUSCE3C October 2015 – August 2020 TPS2549-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(IN) | Supply voltage | IN | 4.5 | 6.5 | V | |
Input voltage | CTL1, CTL2, CTL3, EN | 0 | 6.5 | V | ||
DM_IN, DM_OUT, DP_IN, DP_OUT | 0 | 3.6 | V | |||
I(OUT) | Output continuous current | OUT (–40°C ≤ TA ≤ 85°C) | 3.2(1) | A | ||
Continuous current in SDP, CDP or client mode | DP_IN to DP_OUT or DM_IN to DM_OUT | –30 | 30 | mA | ||
Continuous current in BC1.2 DCP mode | DP_IN to DM_IN | –15 | 15 | mA | ||
Continuous output sink current | FAULT, STATUS | 10 | mA | |||
R(ILIM_xx) | Current limit-set resistors | 10.4 | 1000 | kΩ | ||
TJ | Operating junction temperature | –40 | 125 | °C |