SLUSCE3C October 2015 – August 2020 TPS2549-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS | 4 | O | Provide sink current proportional to output current. For cable compensation, connect to the feedback divider of the up-stream voltage regulator. |
CTL1 | 6 | I | Logic-level control inputs for controlling the charging mode and the signal switches; (see Table 8-2). These pins tie directly to IN or GND without a pullup or pulldown resistor. |
CTL2 | 7 | I | |
CTL3 | 8 | I | |
DM_IN | 11 | I/O | D– data line to downstream connector |
DM_OUT | 2 | I/O | D– data line to upstream USB host controller |
DP_IN | 10 | I/O | D+ data line to downstream connector |
DP_OUT | 3 | I/O | D+ data line to upstream USB host controller |
EN | 5 | I | Logic-level control input for turning the power switch and the signal switches on/off. When EN is low, the device is disabled, the signal and power switches are OFF. |
FAULT | 13 | O | Active-low open-drain output, asserted during overtemperature, overcurrent, and DP_IN and DM_IN overvoltage conditions. See Table 8-1. |
GND | 14 | — | Ground connection; should be connected externally to the thermal pad. |
ILIM_HI | 16 | I | Connect external resistor to ground to set the high current-limit threshold. |
ILIM_LO | 15 | I | Connect external resistor to ground to set the low current-limit threshold and the load-detection current threshold. |
IN | 1 | PWR | Input supply voltage; connect a 0.1 µF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
OUT | 12 | PWR | Power-switch output |
STATUS | 9 | O | Active-low open-drain output, asserted when the load exceeds the load-detection threshold |
Thermal pad | — | — | Thermal pad on bottom of package. The thermal pad is internally connected to GND and is used to heat-sink the device to the circuit board. Connect the thermal pad to the GND plane. |