SLVS841F November 2008 – August 2016 TPS2552 , TPS2552-1 , TPS2553 , TPS2553-1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range on IN, OUT, EN or EN, ILIM, FAULT | –0.3 | 7 | V | ||
Voltage range from IN to OUT | –7 | 7 | V | ||
IO | Continuous output current | Internally Limited | |||
Continuous total power dissipation | See the Thermal Information | ||||
Continuous FAULT sink current | 0 | 25 | mA | ||
ILIM source current | 0 | 1 | mA | ||
TJ | Maximum junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | ||||
IEC 61000-4-2 contact discharge(3) | ±8000 | ||||
IEC 61000-4-2 air-gap discharge(3) | ±15000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage, IN | 2.5 | 6.5 | V | ||
VEN | Enable voltage | TPS2552/52-1 | 0 | 6.5 | V | |
VEN | Enable voltage | TPS2553/53-1 | 0 | 6.5 | V | |
VIH | High-level input voltage on EN or EN | 1.1 | V | |||
VIL | Low-level input voltage on EN or EN | 0.66 | ||||
IOUT | Continuous output current, OUT | –40 °C ≤ TJ ≤ 125 °C | 0 | 1.2 | A | |
–40 °C ≤ TJ ≤ 105 °C | 0 | 1.5 | ||||
RILIM | Current-limit threshold resistor range (nominal 1%) from ILIM to GND | 15 | 232 | kΩ | ||
IO | Continuous FAULT sink current | 0 | 10 | mA | ||
Input de-coupling capacitance, IN to GND | 0.1 | µF | ||||
TJ | Operating virtual junction temperature(1) | IOUT ≤ 1.2 A | –40 | 125 | °C | |
IOUT ≤ 1.5 A | –40 | 105 |
THERMAL METRIC(1) | TPS2552 | TPS2553 | UNIT | |||
---|---|---|---|---|---|---|
DBV (SOT-23) | DRV (WSON) | DBV (SOT-23) | DRV (WSON) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 182.6 | 72 | 182.6 | 72 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 122.2 | 85.3 | 122.2 | 85.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.4 | 41.3 | 29.4 | 41.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 20.8 | 1.7 | 20.8 | 1.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 28.9 | 41.7 | 28.9 | 41.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | 11.1 | — | 11.1 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||||
rDS(on) | Static drain-source on-state resistance | DBV package, TJ = 25°C | 85 | 95 | mΩ | ||||
DBV package, –40°C ≤TJ ≤125°C | 135 | ||||||||
DRV package, TJ = 25°C | 100 | 115 | |||||||
DRV package, –40°C ≤TJ ≤105°C | 140 | ||||||||
DRV package, –40°C ≤TJ ≤125°C | 150 | ||||||||
tr | Rise time, output | CL = 1 µF, RL = 100 Ω, (see Figure 20) |
VIN = 6.5 V | 1.1 | 1.5 | ms | |||
VIN = 2.5 V | 0.7 | 1 | |||||||
tf | Fall time, output | CL = 1 µF, RL = 100 Ω, (see Figure 20) |
VIN = 6.5 V | 0.2 | 0.5 | ||||
VIN = 2.5 V | 0.2 | 0.5 | |||||||
ENABLE INPUT EN OR EN | |||||||||
Enable pin turn on/off threshold | 0.66 | 1.1 | V | ||||||
IEN | Input current | VEN = 0 V or 6.5 V, VEN = 0 V or 6.5 V | –0.5 | 0.5 | µA | ||||
ton | Turnon time | CL = 1 µF, RL = 100 Ω, (see Figure 20) | 3 | ms | |||||
toff | Turnoff time | CL = 1 µF, RL = 100 Ω, (see Figure 20) | 3 | ms | |||||
CURRENT LIMIT | |||||||||
IOS | Current-limit threshold (Maximum DC output current IOUT delivered to load) and Short-circuit current, OUT connected to GND | RILIM = 15 kΩ, –40°C ≤TJ ≤105°C | 1610 | 1700 | 1800 | mA | |||
RILIM = 20 kΩ | TJ = 25°C | 1215 | 1295 | 1375 | |||||
–40°C ≤TJ ≤125°C | 1200 | 1295 | 1375 | ||||||
RILIM = 49.9 kΩ | TJ = 25°C | 490 | 520 | 550 | |||||
–40°C ≤TJ ≤125°C | 475 | 520 | 565 | ||||||
RILIM = 210 kΩ | 110 | 130 | 150 | ||||||
ILIM shorted to IN | 50 | 75 | 100 | ||||||
tIOS | Response time to short circuit | VIN = 5 V (see Figure 21) | 2 | µs | |||||
REVERSE-VOLTAGE PROTECTION | |||||||||
Reverse-voltage comparator trip point (VOUT – VIN) |
95 | 135 | 190 | mV | |||||
Time from reverse-voltage condition to MOSFET turn off | VIN = 5 V | 3 | 5 | 7 | ms | ||||
SUPPLY CURRENT | |||||||||
IIN_off | Supply current, low-level output | VIN = 6.5 V, No load on OUT, VEN = 6.5 V or VEN = 0 V | 0.1 | 1 | µA | ||||
IIN_on | Supply current, high-level output | VIN = 6.5 V, No load on OUT | RILIM = 20 kΩ | 120 | 140 | µA | |||
RILIM = 210 kΩ | 100 | 120 | µA | ||||||
IREV | Reverse leakage current | VOUT = 6.5 V, VIN = 0 V | TJ = 25 °C | 0.01 | 1 | µA | |||
UNDERVOLTAGE LOCKOUT | |||||||||
UVLO | Low-level input voltage, IN | VIN rising | 2.35 | 2.45 | V | ||||
Hysteresis, IN | TJ = 25 °C | 25 | mV | ||||||
FAULT FLAG | |||||||||
VOL | Output low voltage, FAULT | I/FAULT = 1 mA | 180 | mV | |||||
Off-state leakage | V/FAULT = 6.5 V | 1 | µA | ||||||
FAULT deglitch | FAULT assertion or de-assertion due to overcurrent condition | 5 | 7.5 | 10 | ms | ||||
FAULT assertion or de-assertion due to reverse-voltage condition | 2 | 4 | 6 | ms | |||||
THERMAL SHUTDOWN | |||||||||
Thermal shutdown threshold | 155 | °C | |||||||
Thermal shutdown threshold in current-limit | 135 | °C | |||||||
Hysteresis | 10 | °C |