SLVSBD0B November 2012 – June 2020 TPS2553-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For this example, use the parameters shown in Table 4.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 1000 mA |
Auto-retry time-out period | 10 ms |