SLVSBD0B November 2012 – June 2020 TPS2553-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
rDS(on) | Static drain-source on-state resistance | DBV package, TA = 25°C | 85 | 95 | mΩ | ||
DBV package, –40°C ≤TA ≤125°C | 135 | ||||||
tr | Rise time, output | VIN = 6.5 V | CL = 1 μF, RL = 100 Ω,
(see Figure 19) |
1.1 | 1.5 | ms | |
VIN = 2.5 V | 0.7 | 1 | |||||
tf | Fall time, output | VIN = 6.5 V | 0.2 | 0.5 | |||
VIN = 2.5 V | 0.2 | 0.5 | |||||
ENABLE INPUT EN OR EN | |||||||
Enable pin turn on/off threshold | 0.66 | 1.1 | V | ||||
IEN | Input current | VEN = 0 V or 6.5 V, VEN = 0 V or 6.5 V | –0.5 | 0.5 | μA | ||
ton | Turnon time | CL = 1 μF, RL = 100 Ω, (see Figure 19) | 3 | ms | |||
toff | Turnoff time | 3 | ms | ||||
CURRENT-LIMIT | |||||||
IOS | Current-limit threshold (Maximum DC output current IOUT delivered to load) and Short-circuit current, OUT connected to GND | RILIM = 15 kΩ | –40°C ≤TA ≤105°C | 1610 | 1700 | 1800 | mA |
RILIM = 20 kΩ | TA = 25°C | 1215 | 1295 | 1375 | |||
–40°C ≤TA ≤125°C | 1200 | 1295 | 1375 | ||||
RILIM = 49.9 kΩ | TA = 25°C | 490 | 520 | 550 | |||
–40°C ≤TA ≤125°C | 475 | 520 | 565 | ||||
RILIM = 210 kΩ | 100 | 130 | 150 | ||||
ILIM shorted to IN | 50 | 75 | 100 | ||||
tIOS | Response time to short circuit | VIN = 5 V (see Figure 20) | 2 | μs | |||
REVERSE-VOLTAGE PROTECTION | |||||||
Reverse-voltage comparator trip point
(VOUT – VIN) |
95 | 135 | 190 | mV | |||
Time from reverse-voltage condition to MOSFET turn off | VIN = 5 V | 3 | 5 | 7 | ms | ||
SUPPLY CURRENT | |||||||
IIN_off | Supply current, low-level output | VIN = 6.5 V, No load on OUT, VEN = 0 V | 0.1 | 1 | μA | ||
IIN_on | Supply current, high-level output | VIN = 6.5 V, No load on OUT | RILIM = 20 kΩ | 120 | 140 | μA | |
RILIM = 210 kΩ | 100 | 120 | μA | ||||
IREV | Reverse leakage current | VOUT = 6.5 V, VIN = 0 V | TA = 25 °C | 0.01 | 1 | μA | |
UNDERVOLTAGE LOCKOUT | |||||||
UVLO | Low-level input voltage, IN | VIN rising | 2.35 | 2.45 | V | ||
Hysteresis, IN | TA = 25 °C | 25 | mV | ||||
FAULT FLAG | |||||||
VOL | Output low voltage, FAULT | I/FAULT = 1 mA | 180 | mV | |||
Off-state leakage | V/FAULT = 6.5 V | 1 | μA | ||||
FAULT deglitch | FAULT assertion or de-assertion due to overcurrent condition | 5 | 8 | 11 | ms | ||
FAULT assertion or de-assertion due to reverse-voltage condition | 2 | 4 | 6 | ms | |||
THERMAL SHUTDOWN | |||||||
Thermal shutdown threshold | 155 | °C | |||||
Thermal shutdown threshold in current-limit | 135 | °C | |||||
Hysteresis | 10 | °C |