SLVSDL7 September 2016 TPS2552D , TPS2553D
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TPS2552D | TPS2553D | ||||
DBV | DBV | |||||
EN | 3 | – | I | Enable input, logic low turns on power switch | ||
EN | – | 3 | I | Enable input, logic high turns on power switch | ||
GND | 2 | 2 | Ground connection; connect externally to PowerPAD | |||
IN | 1 | 1 | I | Input voltage; connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible. | ||
FAULT | 4 | 4 | O | Active-low open-drain output, asserted during overcurrent, overtemperature, or reverse-voltage conditions. | ||
OUT | 6 | 6 | O | Power-switch output | ||
ILIM | 5 | 5 | O | External resistor used to set current-limit threshold; recommended 15 kΩ ≤ RILIM ≤ 232 kΩ. | ||
PowerPAD™ | – | – | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PowerPAD to GND pin externally. |