SLVSC97B March 2014 – September 2020 TPS2556-Q1 , TPS2557-Q1
PRODUCTION DATA
Automotive USB Charging Ports
The TPS2556-Q1 and TPS2557-Q1 power-distribution switches are specialized for automotive applications which require precision current limiting or capacity to handle heavy capacitive loads and short circuits. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) via an external resistor. Control of the power-switch rise and fall times minimizes current surges during turnon or turnoff.
TPS2556-Q1 and TPS2557-Q1 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.
Use with the TPS2511-Q1 or TPS2513A-Q1 for a low-loss, automotive-qualified, USB charging-port solution capable of charging all of today's popular phones and tablets.
ORDER NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
TPS2556QDRB | S-PVSON (8) | 3 mm × 3 mm |
TPS2557QDRB | S-PVSON (8) | 3 mm × 3 mm |