SLVSC97B March 2014 – September 2020 TPS2556-Q1 , TPS2557-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(IN) | Input voltage, IN | 2.5 | 6.5 | V | |
V(EN) | Enable voltage | TPS2556-Q1 | 0 | 6.5 | V |
V(EN) | TPS2557-Q1 | 0 | 6.5 | ||
VIH | High-level input voltage on EN or EN | 1.1 | V | ||
VIL | Low-level input voltage on EN or EN | 0.66 | |||
I(OUT) | Continuous output current, OUT | 0 | 5 | A | |
Continuous FAULT sink current | 0 | 10 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C | |
R(ILIM) | Recommendedlimit-resistor range | 20 | 187 | kΩ |