The TPS255x power-distribution switch is intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 500 mA and 5 A (typical) through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
TPS255x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULT logic output asserts low during overcurrent and overtemperature conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2556, TPS2557 | VSON (8) | 3.00 mm × 3.00 mm |
Changes from A Revision (Feburary 2012) to B Revision
Changes from * Revision (November 2009) to A Revision
33 mΩ, SINGLE | 80 mΩ, SINGLE | 80 mΩ, DUAL | 80 mΩ, DUAL | 80 mΩ, TRIPLE | 80 mΩ, QUAD | 80 mΩ, QUAD | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||||||
TPS201xA | 0.2 A–2 A | TPS2014 | 600 mA | ||||||||||
TPS202x | 0.2 A–2 A | TPS2015 | 1 A | TPS2042B | 500 mA | TPS2080 | 500 mA | ||||||
TPS203x | 0.2 A–2 A | TPS2041B | 500 mA | TPS2052B | 500 mA | TPS2081 | 500 mA | TPS2043B | 500 mA | ||||
TPS2051B | 500 mA | TPS2046B | 250 mA | TPS2082 | 500 mA | TPS2053B | 500 mA | TPS2044B | 500 mA | TPS2085 | 500 mA | ||
TPS2045A | 250 mA | TPS2056 | 250 mA | TPS2090 | 250 mA | TPS2047B | 250 mA | TPS2054B | 500 mA | TPS2086 | 500 mA | ||
TPS2049 | 100 mA | TPS2062 | 1 A | TPS2091 | 250 mA | TPS2057A | 250 mA | TPS2048A | 250 mA | TPS2087 | 500 mA | ||
TPS2055A | 250 mA | TPS2066 | 1 A | TPS2092 | 250 mA | TPS2063 | 1 A | TPS2058 | 250 mA | TPS2095 | 250 mA | ||
TPS2061 | 1 A | TPS2060 | 1.5 A | TPS2067 | 1 A | TPS2096 | 250 mA | ||||||
TPS2065 | 1 A | TPS2064 | 1.5 A | TPS2097 | 250 mA | ||||||||
TPS2068 | 1.5 A | ||||||||||||
TPS2069 | 1.5 A |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TPS2556 | TPS2557 | ||
EN | 4 | — | I | Enable input: Logic low turns on power switch. Applicable to the TPS2556. |
EN | — | 4 | I | Enable input: Logic high turns on power switch. Applicable to the TPS2557. |
FAULT | 8 | 8 | O | Active-low open-drain output: Asserted during overcurrent or overtemperature conditions. |
GND | 1 | 1 | — | Ground connection: Connect externally to PowerPAD. |
ILIM | 5 | 5 | O | External resistor used to set current-limit threshold. TI recommends 20 kΩ ≤ RILIM ≤ 187 kΩ. |
IN | 2, 3 | 2, 3 | I | Input voltage: Connect a 0.1-µF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
OUT | 6, 7 | 6, 7 | O | Power-switch output. |
PowerPAD™ | PowerPAD | PowerPAD | — | Internally connected to GND. Used to heat-sink the part to the circuit board traces. Connect PowerPAD to GND pin externally. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, OUT, EN or EN, ILIM, and FAULT pins | –0.3 | 7 | V |
Voltage from IN to OUT | –7 | 7 | V | |
Continuous output current | Internally limited | |||
Continuous FAULT sink current | 25 | mA | ||
ILIM source current | Internally limited | |||
Continuous total power dissipation | See Thermal Information | |||
Maximum junction temperature | –40 | OTSD2 | °C | |
Storage temperature, Tstg | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
IEC 61000-4-2 contact discharge(3) | ±8000 | |||
IEC 61000-4-2 air discharge(3) | ±15000 |
THERMAL METRIC(1) | TPS255x | UNIT | |
---|---|---|---|
DRB (VSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 41.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
rDS(ON) | Static drain-source on-state resistance | TJ = 25°C | 22 | 25 | mΩ | ||
–40°C ≤TJ ≤ 125°C | 35 | ||||||
Enable pin turn on and off threshold | 0.66 | 1.1 | V | ||||
Enable input hysteresis(2) | 55 | mV | |||||
IEN | Input current | VEN = 0 V or 6.5 V, VEN = 0 V or 6.5 V | –0.5 | 0.5 | µA | ||
IOS | Current-limit threshold (Maximum DC output current IOUT delivered to load) and short-circuit current, OUT connected to GND | RILIM = 24.9 kΩ | 4130 | 4450 | 4695 | mA | |
RILIM = 61.9 kΩ | 1590 | 1785 | 1960 | ||||
RILIM = 100 kΩ | 935 | 1100 | 1260 | ||||
IIN_OFF | Supply current, low-level output | VIN = 6.5 V, No load on OUT, VEN = 6.5 V or VEN = 0 V | 0.1 | 2 | µA | ||
IIN_ON | Supply current, high-level output | VIN = 6.5 V, No load on OUT | RILIM = 24.9 kΩ | 95 | 120 | µA | |
RILIM = 100 kΩ | 85 | 110 | µA | ||||
IREV | Reverse leakage current | VOUT = 6.5 V, VIN = 0 V, TJ = 25 °C | 0.01 | 1 | µA | ||
UVLO | Low-level input voltage (IN pin) | VIN rising | 2.35 | 2.45 | V | ||
UVLO hysteresis (IN pin)(2) | 35 | mV | |||||
FAULT FLAG | |||||||
VOL | Output low voltage (FAULT pin) | IFAULT = 1 mA | 180 | mV | |||
Off-state leakage | VFAULT = 6.5 V | 1 | µA | ||||
FAULT deglitch | FAULT assertion or deassertion due to overcurrent condition | 6 | 9 | 13 | ms | ||
THERMAL SHUTDOWN | |||||||
OTSD2 | Thermal shutdown threshold | 155 | °C | ||||
OTSD | Thermal shutdown threshold in current-limit | 135 | °C | ||||
Hysteresis(2) | 20 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tR | Rise time, output | CL = 1 µF, RL= 100 Ω, (see Figure 15) | VIN = 6.5 V | 2 | 3 | 4 | ms |
VIN = 2.5 V | 1 | 2 | 3 | ||||
tF | Fall time, output | CL = 1 µF, RL= 100 Ω, (see Figure 15) | VIN = 6.5 V | 0.6 | 0.8 | 1 | ms |
VIN = 2.5 V | 0.4 | 0.6 | 0.8 | ||||
tON | Turnon time | CL = 1 µF, RL= 100 Ω, (see Figure 15) | 9 | ms | |||
tOFF | Turnoff time | CL = 1 µF, RL= 100 Ω, (see Figure 15) | 6 | ms | |||
tIOS | Response time to short circuit(2) | VIN = 5 V (see Figure 16) | 3.5 | µs |
The TPS2556 and TPS2557 are current-limited, power-distribution switches using N-channel MOSFETs for applications where short circuits or heavy capacitive loads are encountered. These devices allow the user to program the current-limit threshold from 500 mA to 5 A (typical) through an external resistor. These devices incorporate an internal charge pump and the gate drive circuitry necessary to drive the N-channel MOSFET. The charge pump supplies power to the driver circuit and provides the necessary voltage to pull the gate of the MOSFET above the source. The charge pump operates from input voltages as low as 2.5 V and requires little supply current. The driver controls the gate voltage of the power switch. The driver incorporates circuitry that controls the rise and fall times of the output voltage to limit large current and voltage surges and provides built-in soft-start functionality. The TPS255x family limits the output current to the programmed current-limit threshold (IOS) during an overcurrent or short-circuit event by reducing the charge pump voltage driving the N-channel MOSFET and operating it in the linear range of operation. The result of limiting the output current to IOS reduces the output voltage at OUT because N-channel MOSFET is no longer fully enhanced.
The TPS255x responds to overcurrent conditions by limiting their output current to IOS. When an overcurrent condition is detected, the device maintains a constant output current and the output voltage reduces accordingly. Two possible overload conditions can occur.
The first condition is when a short circuit or partial short circuit is present when the device is powered up or enabled. The output voltage is held near zero potential with respect to ground and the TPS255x ramps the output current to IOS. The TPS255x limits the current to IOS until the overload condition is removed or the device begins to thermal cycle.
The second condition is when a short circuit, partial short circuit, or transient overload occurs while the device is enabled and powered on. The device responds to the overcurrent condition within time tIOS (see Figure 16). The current-sense amplifier is overdriven during this time and momentarily disables the internal N-channel MOSFET. The current-sense amplifier recovers and ramps the output current to IOS. Similar to the previous case, the TPS255x limits the current to IOS until the overload condition is removed or the device begins to thermal cycle.
The TPS255s thermal cycles if an overload condition is present long enough to activate thermal limiting in any of the above cases. The device turns off when the junction temperature exceeds 135°C (minimum) while in current limit. The device remains off until the junction temperature cools 20°C (typical) and then restarts. The TPS255x cycles on and off until the overload is removed (see Figure 5) .
The FAULT open-drain output is asserted (active low) during an overcurrent or overtemperature condition. The TPS255s asserts the FAULT signal until the fault condition is removed and the device resumes normal operation. The TPS255s is designed to eliminate false FAULT reporting by using an internal delay deglitch circuit for overcurrent (9-ms typical) conditions without the need for external circuitry. This ensures that FAULT is not accidentally asserted due to normal operation such as starting into a heavy capacitive load. The deglitch circuitry delays entering and leaving current-limit induced fault conditions. The FAULTsignal is not deglitched when the MOSFET is disabled due to an overtemperature condition but is deglitched after the device has cooled and begins to turn on. This unidirectional deglitch prevents FAULT oscillation during an overtemperature event.
The undervoltage lockout (UVLO) circuit disables the power switch until the input voltage reaches the UVLO turnon threshold. Built-in hysteresis prevents unwanted on and off cycling due to input voltage droop during turnon.
The logic enable controls the power switch and device supply current. The supply current is reduced to less than 2-µA when a logic high is present on EN or when a logic low is present on EN. A logic low input on EN or a logic high input on EN enables the driver, control circuits, and power switch. The enable input is compatible with both TTL and CMOS logic levels.
The TPS255x self-protects by using two independent thermal sensing circuits that monitor the operating temperature of the power switch and disable operation if the temperature exceeds recommended operating conditions. The TPS255x operates in constant-current mode during an overcurrent conditions, which increases the voltage drop across power switch. The power dissipation in the package is proportional to the voltage drop across the power switch, which increases the junction temperature during an overcurrent condition. The first thermal sensor (OTSD) turns off the power switch when the die temperature exceeds 135°C (minimum) and the part is in current limit. Hysteresis is built into the thermal sensor, and the switch turns on after the device has cooled approximately 20°C.
The TPS255x also has a second ambient thermal sensor (OTSD2). The ambient thermal sensor turns off the power switch when the die temperature exceeds 155°C (minimum) regardless of whether the power switch is in current limit and turns on the power switch after the device has cooled approximately 20°C. The TPS255x continues to cycle off and on until the fault is removed.
There are no other functional modes.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPS2556 and TPS2557 are precision power-distribution switches for applications where heavy capacitive loads and short circuits are expected to be encountered. The following design procedures can be used to choose the input and output capacitors as well as to calculate the current limit programming resistor value for a typical design. Additional application examples are provided including an auto-retry circuit and a two-level current limit circuit.
For this example, use the parameters listed in Table 1 as the input parameters.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 3000 mA |
Below a maximum current limit | 5000 mA |
Input and output capacitance improves the performance of the device; the actual capacitance must be optimized for the particular application. TI recommends a 0.1-µF or greater ceramic bypass capacitor between IN and GND as close to the device as possible for local noise decoupling for all applications. This precaution reduces ringing on the input due to power-supply transients. Additional input capacitance may be needed on the input to reduce voltage overshoot from exceeding the absolute-maximum voltage of the device during heavy transient conditions. This is especially important during bench testing when long, inductive cables are used to connect the evaluation board to the bench power supply.
Output capacitance is not required, but TI recommends placing a high-value electrolytic capacitor on the output pin when large transient currents are expected on the output.
The overcurrent threshold is user programmable through an external resistor. The TPS255x uses an internal regulation loop to provide a regulated voltage on the ILIM pin. The current-limit threshold is proportional to the current sourced out of ILIM. The recommended 1% resistor for RILIM is 20 kΩ ≤ RILIM ≤ 187 kΩ to ensure stability of the internal regulation loop. Many applications require that the minimum current limit is above a certain current level or that the maximum current limit is below a certain current level, so it is important to consider the tolerance of the overcurrent threshold when selecting a value for RILIM. Equation 1 approximates the resulting overcurrent threshold for a given external resistor value (RILIM). See Electrical Characteristics for specific current limit settings. The traces routing the RILIM resistor to the TPS255x must be as short as possible to reduce parasitic effects on the current-limit accuracy.
Some applications require that current limiting cannot occur below a certain threshold. For this example, assume that 3 A must be delivered to the load so that the minimum desired current-limit threshold is 3000 mA. Use the IOS equations and Figure 19 to select RILIM.
Select the closest 1% resistor less than the calculated value: RILIM = 33.2 kΩ. This sets the minimum current-limit threshold at 3000 mA . Use the IOS equations, Figure 19, and the previously calculated value for RILIM to calculate the maximum resulting current-limit threshold.
The resulting maximum current-limit threshold is 3592 mA with a 33.2-kΩ resistor.
Some applications require that current limiting must occur below a certain threshold. For this example, assume that the desired upper current-limit threshold must be below 5000 mA to protect an upstream power supply. Use the IOS equations and Figure 19 to select RILIM.
Select the closest 1% resistor greater than the calculated value: RILIM = 23.7 kΩ. This sets the maximum current-limit threshold at 5000 mA . Use the IOS equations, Figure 19, and the previously calculated value for RILIM to calculate the minimum resulting current-limit threshold.
The resulting minimum current-limit threshold is 4316 mA with a 23.7-kΩ resistor.
The analysis of resistor selection focused only on the TPS255x performance and assumed an exact resistor value. However, resistors sold in quantity are not exact and are bounded by an upper and lower tolerance centered around a nominal resistance. The additional RILIM resistance tolerance directly affects the current-limit threshold accuracy at a system level. Table 2 shows a process that accounts for worst-case resistor tolerance assuming 1% resistor values. Using the selection process outlined, determine the upper and lower resistance bounds of the selected resistor. Then calculate the upper and lower resistor bounds to determine the threshold limits. It is important to use tighter tolerance resistors (0.5% or 0.1%) when precision current limiting is desired.
DESIRED NOMINAL CURRENT LIMIT (mA) | IDEAL RESISTOR (kΩ) | CLOSEST 1% RESISTOR (kΩ) | RESISTOR BOUNDS (kΩ) | IOS ACTUAL LIMITS (mA) | |||
---|---|---|---|---|---|---|---|
1% LOW | 1% HIGH | MIN | NOM | MAX | |||
750 | 146.9 | 147 | 145.5 | 148.5 | 605 | 749 | 886 |
1000 | 110.2 | 110 | 108.9 | 111.1 | 825 | 1002 | 1166 |
1250 | 88.2 | 88.7 | 87.8 | 89.6 | 1039 | 1244 | 1430 |
1500 | 73.6 | 73.2 | 72.5 | 73.9 | 1276 | 1508 | 1715 |
1750 | 63.1 | 63.4 | 62.8 | 64 | 1489 | 1742 | 1965 |
2000 | 55.2 | 54.9 | 54.4 | 55.4 | 1737 | 2012 | 2252 |
2250 | 49.1 | 48.7 | 48.2 | 49.2 | 1975 | 2269 | 2523 |
2500 | 44.2 | 44.2 | 43.8 | 44.6 | 2191 | 2501 | 2765 |
2750 | 40.2 | 40.2 | 39.8 | 40.6 | 2425 | 2750 | 3025 |
3000 | 36.9 | 36.5 | 36.1 | 36.9 | 2689 | 3030 | 3315 |
3250 | 34 | 34 | 33.7 | 34.3 | 2901 | 3253 | 3545 |
3500 | 31.6 | 31.6 | 31.3 | 31.9 | 3138 | 3501 | 3800 |
3750 | 29.5 | 29.4 | 29.1 | 29.7 | 3390 | 3764 | 4068 |
4000 | 27.7 | 27.4 | 27.1 | 27.7 | 3656 | 4039 | 4349 |
4250 | 26 | 26.1 | 25.8 | 26.4 | 3851 | 4241 | 4554 |
4500 | 24.6 | 24.9 | 24.7 | 25.1 | 4050 | 4446 | 4761 |
4750 | 23.3 | 23.2 | 23 | 23.4 | 4369 | 4773 | 5091 |
5000 | 22.1 | 22.1 | 21.9 | 22.3 | 4602 | 5011 | 5331 |
5250 | 21.1 | 21 | 20.8 | 21.2 | 4861 | 5274 | 5595 |
5500 | 20.1 | 20 | 19.8 | 20.2 | 5121 | 5539 | 5859 |
Some applications require that an overcurrent condition disables the part momentarily during a fault condition and re-enables after a pre-set time. This auto-retry functionality can be implemented with an external resistor and capacitor. During a fault condition, FAULTpulls EN low. The part is disabled when EN is pulled below the turn-off theshold, and FAULT goes high impedance allowing CRETRY to begin charging. The part re-enables when the voltage on EN reaches the turn-on threshold. The auto-retry time is determined by the resistor and capacitor time constant. The part continues to cycle in this manner until the fault condition is removed. The time between retries is given in Equation 6.
where
The retry duty cycle is calculated with Equation 7, and the average current is D × IOS.
Some applications require auto-retry functionality and the ability to enable and disable with an external logic signal. The figure below shows how an external logic signal can drive EN through RFAULT and maintain auto-retry functionality. The resistor and capacitor time constant determines the auto-retry time-out period.
Some applications require different current-limit thresholds depending on external system conditions. Figure 22 shows an implementation for an externally-controlled, two-level current-limit circuit. The current-limit threshold is set by the total resistance from ILIM to GND (see Programming the Current-Limit Threshold). A logic-level input enables and disables MOSFET Q1 and changes the current-limit threshold by modifying the total resistance from ILIM to GND. Additional MOSFET and resistor combinations can be used in parallel to Q1 and R2 to increase the number of additional current-limit levels.
NOTE
ILIM must never be driven directly with an external signal.
In Figure 23, the load current setpoint is 5.05 A, as programmed by the 22.1-kΩ resistor. Load current is stepped mildly from approximately 4.9 A to 5.2 A. The internal FAULT timer runs and after 9 ms, FAULT goes low and current continues to be regulated at approximately 5 A. Due to the high power dissipation within the device, thermal cycling occurs.
In Figure 24, the load current setpoint is 597 mA, as programmed by the 187-kΩ resistor. Load current is stepped mildly from approximately 560 mA to 620 mA. The internal FAULT timer runs and after 9 ms, FAULT goes low and current continues to be regulated at approximately 580 mA.
The TPS255x operates from 2.5 V to 6.5 V. TI recommends operating from either a 3.3-V ± 10% or 5-V ± 10% power supply. The load capacity of the power supply must be greater than the maximum current limit (IOS) setting of the TPS255x.
The low on-resistance of the N-channel MOSFET allows small surface-mount packages to pass large currents. It is good design practice to estimate power dissipation and junction temperature. This analysis gives an approximation for calculating junction temperature based on the power dissipation in the package. However, thermal analysis is strongly dependent on additional system level factors. Such factors include air flow, board layout, copper thickness and surface area, and proximity to other devices dissipating power. Good thermal design practice must include all system level factors in addition to individual component analysis.
Begin by determining the rDS(ON) of the N-channel MOSFET relative to the input voltage and operating temperature. As an initial estimate, use the highest operating ambient temperature of interest and read rDS(ON) from the typical characteristics graph. Using this value, the power dissipation can be calculated by Equation 8.
where
Finally, calculate the junction temperature with Equation 9.
where
Compare the calculated junction temperature with the initial estimate. If they are not within a few degrees, repeat the calculation using the refined rDS(ON) from the previous calculation as the new estimate. Two or three iterations are generally sufficient to achieve the desired result. The final junction temperature is highly dependent on thermal resistance, and thermal resistance is highly dependent on the individual package and board layout.
The table below lists quick access links. Categories include technical documents, support and community resources, tools and software, and quick access to sample or buy.
PARTS | PRODUCT FOLDER | SAMPLE & BUY | TECHNICAL DOCUMENTS | TOOLS & SOFTWARE | SUPPORT & COMMUNITY |
---|---|---|---|---|---|
TPS2556 | Click here | Click here | Click here | Click here | Click here |
TPS2557 | Click here | Click here | Click here | Click here | Click here |
To receive notification of documentation updates, navigate to the device product folder on ti.com. In the upper right corner, click on Alert me to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
PowerPAD, E2E are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.