SLVSCL5A June 2014 – November 2020 TPS2559
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||
tr | OUT voltage rise time | VIN = 6.5 V | CL = 1 µF, RL = 100 Ω, see Figure 7-2 | 2.6 | 3.65 | 5.2 | ms |
VIN = 2.5 V | 1.3 | 2.6 | 3.9 | ||||
tf | OUT voltage fall time | VIN = 6.5 V | 0.7 | 0.95 | 1.3 | ||
VIN = 2.5 V | 0.42 | 0.78 | 1.04 | ||||
ENABLE INPUT EN | |||||||
ton | OUT voltage turn-on time | CL = 1 µF, RL = 100 Ω, see Figure 7-3 | 15 | ms | |||
toff | OUT voltage turn-off time | 8 | |||||
CURRENT LIMIT | |||||||
tIOS | Short-circuit response time(1) | VIN = 5 V, RSHORT = 50 mΩ, see Figure 7-4 | 3.5(1) | µs | |||
FAULT | |||||||
FAULT deglitch | FAULT assertion or de-assertion resulting from overcurrent condition | 6 | 9.5 | 13 | ms |