over operating free-air temperature range (unless otherwise noted) (1) (2) | MIN | MAX | UNIT |
---|
Voltage
range | IN, EN, ILIM,
FAULT | –0.3 | 7 | V |
OUT | –0.8 | 7 | V |
IN to
OUT |
–7 |
7 |
V |
Continuous output current,
IOUT | OUT | Internally limited | mA |
Continuous
FAULT sink current | | 20 | mA |
ILIM source
current | Internally
limited | mA |
Maximum junction
temperature, TJ | –40 |
OTSD2 | °C |
Storage temperature range, Tstg |
–62 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Voltages are referenced to GND unless otherwise noted.