SLVSCL5A June 2014 – November 2020 TPS2559
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage, IN | 2.5 | 6.5 | V |
VEN | Input voltage, EN | 0 | 6.5 | V |
IOUT | Continuous output current of OUT | 5.5 | A | |
Continuous FAULT sink current | 10 | mA | ||
R(ILIM) | Recommended resistor limit range (1) | 24.9 | 100 | kΩ |
TJ | Operating junction temperature | -40 | 125 | °C |