SLVSCC6A March 2014 – June 2014 TPS2561A-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
EN1 | 4 | I | Enable input, logic high turns on channel one power switch |
EN2 | 5 | I | Enable input, logic high turns on channel two power switch |
GND | 1 | Ground connection; connect externally to PowerPAD | |
IN | 2, 3 | I | Input voltage; connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
FAULT1 | 10 | O | Active-low open-drain output, asserted during overcurrent or overtemperature condition on channel one. |
FAULT2 | 6 | O | Active-low open-drain output, asserted during overcurrent or overtemperature condition on channel two |
OUT1 | 9 | O | Power-switch output for channel one |
OUT2 | 8 | O | Power-switch output for channel two |
ILIM | 7 | O | External resistor used to set current-limit threshold; recommended 20 kΩ ≤ RILIM ≤ 187 kΩ. |
PowerPAD™ | PAD | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PowerPAD to GND pin externally. |