SLVSCC6A March 2014 – June 2014 TPS2561A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range on IN, OUTx, ENx, ILIM, FAULTx | –0.3 | 7 | V | ||
Voltage range from IN to OUTx | –7 | 7 | V | ||
Continuous output current | Internally Limited | ||||
Continuous FAULTx sink current | 25 | mA | |||
ILIM source current | Internally Limited | mA | |||
TJ | Maximum junction temperature | –40 | Internally Limited | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TSTG | Storage temperature range | -65 | 150 | °C | |
VESD(1) | Human Body Model (HBM) | AEC-Q100 Classification Level H2 | 2 | kV | |
Charged Device Model (CDM) | AEC-Q100 Classification Level C5 | 750 | V | ||
System level (contact/air) | 8/15(2) | kV |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage, IN | 2.5 | 6.5 | V | |
VENx | Enable voltage | 0 | 6.5 | V | |
VIH | High-level input voltage on ENx | 1.1 | V | ||
VIL | Low-level input voltage on ENx | 0.66 | |||
IOUTx | Continuous output current per channel, OUTx | 0 | 2.5 | A | |
Continuous FAULTx sink current | 0 | 10 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C | |
RILIM | Recommended resistor limit range | 20 | 187 | kΩ |
THERMAL METRIC | TPS2561A-Q1 | UNIT | |
---|---|---|---|
DRC (10 TERMINALS) | |||
θJA | Junction-to-ambient thermal resistance | 38.1 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 40.5 | |
θJB | Junction-to-board thermal resistance | 13.6 | |
ψJT | Junction-to-top characterization parameter | 0.6 | |
ψJB | Junction-to-board characterization parameter | 13.7 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 3.4 |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
POWER SWITCH | |||||||||
rDS(on) | Static drain-source on-state resistance per channel, IN to OUTx | TJ = 25°C | 44 | 50 | mΩ | ||||
–40°C ≤TJ ≤125 °C | 70 | ||||||||
tr | Rise time, output | VIN = 6.5 V | CLx = 1 μF, RLx = 100 Ω, (see Figure 9) |
1.5 | 3 | 4 | ms | ||
VIN = 2.5 V | 0.5 | 2 | 3 | ||||||
tf | Fall time, output | VIN = 6.5 V | 0.5 | 0.8 | 1.0 | ||||
VIN = 2.5 V | 0.3 | 0.6 | 0.8 | ||||||
ENABLE INPUT EN | |||||||||
Enable pin turn on/off threshold | 0.66 | 1.1 | V | ||||||
Hysteresis | 55(2) | mV | |||||||
IEN | Input current | VENx = 0 V or 6.5 V | –0.5 | 0.5 | μA | ||||
ton | Turnon time | CLx = 1 μF, RLx = 100 Ω, (see Figure 9) | 9 | ms | |||||
toff | Turnoff time | 6 | ms | ||||||
CURRENT LIMIT | |||||||||
IOS | Current-limit (see Figure 11) | OUTx connected to GND | RILIM = 20 kΩ | 2560 | 2750 | 2980 | mA | ||
RILIM = 24.3 kΩ | 2100 | 2250 | 2500 | ||||||
RILIM = 61.9 kΩ | 800 | 900 | 1005 | ||||||
RILIM = 100 kΩ | 470 | 560 | 645 | ||||||
OUT1 and OUT2 connected to GND | RILIM = 47.5 kΩ | 2100 | 2300 | 2500 | |||||
tIOS | Response time to short circuit | VIN = 5 V (see Figure 10) | 3.5(2) | μs | |||||
SUPPLY CURRENT | |||||||||
IIN(off) | Supply current, low-level output | VIN = 6.5 V, No load on OUTx, VENx = 0 V | 0.1 | 2.0 | μA | ||||
IIN(on) | Supply current, high-level output | VIN = 6.5 V, No load on OUT | RILIM = 20 kΩ | 100 | 125 | μA | |||
RILIM = 100 kΩ | 85 | 110 | μA | ||||||
IREV | Reverse leakage current | VOUTx = 6.5 V, VIN = 0 V | TJ = 25°C | 0.01 | 1.0 | μA | |||
UNDERVOLTAGE LOCKOUT | |||||||||
VUVLO | Low-level input voltage, IN | VIN rising | 2.35 | 2.45 | V | ||||
Hysteresis, IN | TJ = 25°C | 35(2) | mV | ||||||
FAULTx FLAG | |||||||||
VOL | Output low voltage, FAULTx | IFAULTx = 1 mA | 180 | mV | |||||
Off-state leakage | VFAULTx = 6.5 V | 1 | μA | ||||||
FAULTx deglitch | FAULTx assertion or de-assertion due to overcurrent condition | 6 | 9 | 13 | ms | ||||
THERMAL SHUTDOWN | |||||||||
Thermal shutdown threshold, OTSD2 | 155 | °C | |||||||
Thermal shutdown threshold in current-limit, OTSD | 135 | °C | |||||||
Hysteresis | 20(2) | °C |
RLIM = 20 kΩ |
RLIM = 61.9 kΩ |
RLIM = 20 kΩ |
RLIM = 100 kΩ |
RLIM = 20 kΩ |