SLVSGP9 October 2023 TPS25730
PRODUCTION DATA
The TPS25730 can operate in one of three different power states: Active, Idle, or Sleep. The Modern Standby mode is a special case of the Idle mode. The functionality available in each state is summarized in Table 8-9. The device automatically transitions between the three power states based on the circuits that are active and required. See Figure 8-26. In the Sleep state, the TPS25730 detects a Type-C connection. Transitioning between the Active mode to Idle mode requires a period of time (T) without any of the following activity:
ACTIVE SINK MODE(3) | IDLE SINK MODE | MODERN STANDBY SINK MODE(2) | SLEEP MODE(1) | |
---|---|---|---|---|
PP_HV (TPS25730D) | enabled | enabled | disabled | disabled |
PP_EXT (TPS25730S) | enabled | enabled | disabled | disabled |
external CC1 termination | Rp 3.0A | Rp 3.0A | open | open |
external CC2 termination | open | open | open | open |