SLVSGP9 October 2023 TPS25730
PRODUCTION DATA
The TPS25730 is a fully-integrated USB Power Delivery (USB-PD) management device providing cable plug and orientation detection for USB Type-C and PD receptacles. The TPS25730 communicates with the other USB Type-C and PD port partner at the opposite end of the cable. The device also enables integrates a high current port power switch for sinking.
The TPS25730 is divided into several main sections:
The cable plug and orientation detection analog circuitry automatically detects a USB Type-C cable plug insertion the cable orientation. For a high-level block diagram of cable plug and orientation detection, a description of its features, and more detailed circuitry, see Cable Plug and Orientation Detection.
For a high-level block diagram of the port power switch, a description of its features, and more detailed circuitry, see Power Paths.
The power management circuitry receives and provides power to the TPS25730 internal circuitry and LDO_3V3 output. See Power Management for more information.The digital core provides the engine for receiving, processing, and sending all USB-PD packets as well as handling control of all other TPS25730 functionality. For a high-level block diagram of the digital core, a description of its features, and more detailed circuitry, see Digital Core.
The TPS25730 also integrates a thermal shutdown mechanism and runs off of accurate clocks provided by the integrated oscillator.