SLVSGP9 October 2023 TPS25730
PRODUCTION DATA
The TPS25730 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for sink only applications supporting USB-C PD Power. The TPS25730 integrates a fully managed power path with robust protection for a complete USB-C PD solution. The TPS25730 also has the ability to control an external power path through the use of internal gate drivers. The TPS25730 is best suited for sink only applications that may have previously been powered by a barrel jack. Using resistor pin strapping, a user can implement a fully featured USB Type-C PD port with the TPS25730 on their platform. There is no need for an external EEPROM, an external microcontroller, or any type of firmware development.
The TPS25730 is intended to make setting up a sink only USB Type-C application simple yet robust. A user has all of the benefits of a barrel jack port, while now taking advantage of the benefits that USB Type-C and USB Type-C PD can bring to their system.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM)(2) |
---|---|---|
TPS25730D | QFN (REF) | 4.00 mm x 6.00 mm |
TPS25730S | QFN (RSM) | 4.00 mm x 4.00 mm |