Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS25740B USB Type-C™ and USB PD Source Controller
1 Features
- USB PD 2.0 Certified (TID# 1030004) and USB PD 3.0 Compliant Provider
- Pin-Selectable Voltage Advertisement
- 5 V, 9 V, 12 V, and 15 V
- 5 V, 9 V, 15 V, and 20 V
- Pin-Selectable Peak Power Settings
- High Voltage and Safety Integration
- Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
- IEC 61000-4-2 Protection on CC1 and CC2
- Input Pin for Fast Shutdown Under Fault
- Control of External N-ch MOSFET
- 3-Pin External Power Supply Control
- Wide VIN Supply (4.65 V – 25 V)
- Below 10 µA Quiescent Current When Unattached
- Port Attachment Indicator
- Self-Directed Port Power Management for Dual-Port Applications