SLVSDR6C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage (sustained) | VDD , CTL1, CTL2, CTL3, ENSRC, PCTRL, CC1, CC2 | –0.3 | 6 | V |
VTX(2) | –0.3 | 2.1 | V | |
VAUX(2) | –0.3 | 4.5 | V | |
GD(3) | –0.3 | 7 | V | |
HIPWR, PSEL, DVDD (2) | –0.3 | 2.1 | V | |
GDNG(2) | –0.5 | 40 | V | |
VBUS,VPWR, ISNS, DSCG, GDNS | –0.5 | 30 | V | |
Pin voltage (transient for 1ms) | VBUS,VPWR, ISNS, DSCG, GDNS | –1.5 | 30 | V |
Pin-to-pin voltage | V(GDNG) – V(GDNS) | –0.3 | 20 | V |
AGND to GND | –0.3 | 0.3 | V | |
ISNS to VBUS | –0.3 | 0.3 | V | |
Sinking current (average) | CTL1, CTL2, CTL3, ENSRC | 8 | mA | |
GD | 100 | µA | ||
DSCG | 10 | mA | ||
Sinking current (transient, 50 ms pulse 0.25% duty cycle) | DSCG | 375 | mA | |
Current sourcing | VTX | Internally limited | mA | |
CC1, CC2 | Internally limited | mA | ||
VAUX | 0 | 25 | µA | |
Operating junction temperature range, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |