SLVSDR6C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tFOVPDG | Deglitch for fast over-voltage protection | 5 | µs | |||
tOCP | Deglitch filter for over-current protection | 15 | µs | |||
Time power is applied until CC1 and CC2 pull-ups are applied. | V(VPWR)> V(VPWR_TH) OR
V(VDD) > V(VDD_TH) |
2.5 | 4 | ms | ||
tCC | Falling/Rising voltage deglitch time for detection on CC1 and CC2 | 1 | ms | |||
Transmitter Specifications (CC1, CC2) | ||||||
tUI | Bit unit Interval | 3.05 | 3.3 | 3.70 | µs | |
Rise/fall time, tFall and tRise (refer to USB PD in Documentation Support) | External Loading per Figure 27 | 300 | 600 | ns |