VIN |
Supply Voltage |
VCONN |
4.65 |
| 5.5 |
V |
VDD |
0 |
| 5.5 |
V |
VPWR |
4.65 |
| 25 |
V |
VI |
Applied Voltage |
AUDIO, EN9V, EN12V, PCTRL, CC1, CC2, CTL1, CTL2, DEBUG, POL |
0 |
| 5.5 |
V |
GD |
0 |
| 6.5 |
V |
DSCG, GDNS, VBUS |
0 |
| 25 |
V |
GDPG |
0 |
| 25 |
V |
G5V |
0 |
| 16 |
V |
HIPWR, PSEL |
0 |
| 1.96 |
V |
EN9V, EN12V |
1.36 |
| | V |
VIH |
High-Level Input Voltage |
PCTRL |
1.65 |
| | V |
GD |
1.64 |
| | V |
VIL |
Low-Level Input Voltage |
EN9V, EN12V |
| | 0.53 |
V |
PCTRL |
| | 1.85 |
V |
GD |
| | 1.81 |
V |
IS |
Sinking Current |
AUDIO, GDPG |
| | 1 |
mA |
CTL1, CTL2, UFP, DEBUG, POL |
| | 5 |
mA |
GD |
| | 80 |
µA |
DSCG, transient sinking current 50ms pulse, 0.25% duty cycle |
| | 350 |
mA |
DSCG, average |
| | 5 |
mA |
| Sourcing Current |
VCONN |
| 200 |
600 |
mA |
CS |
Shunt capacitance |
CC1, CC2 (CRX) |
200 |
560 |
600 |
pF |
VBUS (CPDIN) |
| | 10 |
µF |
DVDD |
0.198 |
0.22 |
0.242 |
µF |
VAUX |
0.09 |
0.1 |
0.11 |
µF |
VTX |
0.09 |
0.1 |
0.11 |
µF |
VCONN |
10 |
| 220 |
µF |
VDD |
0.09 |
| | µF |
RPUD |
Pull up/down resistance |
HIPWR, PSEL (direct to GND or direct to DVDD) |
0 |
| 1 |
kΩ |
HIPWR, PSEL (RSEL) |
80 |
100 |
120 |
kΩ |
RDSCG |
Series resistance |
Maximum VBUS voltage of 25 V |
80 |
| | Ω |
Maximum VBUS voltage of 15 V |
43 |
| | Ω |
Maximum VBUS voltage of 6 V |
20 |
| | Ω |
TJ |
Operating junction temperature |
| -40 |
| 125 |
°C |