RSEL: When the application requires advertisement using RSEL, use a 100 kΩ, ±1% resistor.
RPCTRL: If PCTRL will be pulled low with an external device then it can be connected to VAUX using a 220 kΩ, ±5% resistor. If PCTRL will always be high then it can be directly connected to VAUX.